Lead Screws / Both Ends Double Stepped DIN 103 (MTSBRX18-755-F13-V10-T28-G4-Q12-S17-E10-AC14)

Lead Screws / Both Ends Double Stepped DIN 103

Click on this image to zoom in.

Click on this image to zoom in.

  • Lead Screws / Both Ends Double Stepped DIN 103
  • Lead Screws / Both Ends Double Stepped DIN 103

Product Details:

Manufacturer part number: MTSBRX18-755-F13-V10-T28-G4-Q12-S17-E10-AC14

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Please contact the support for quotation


Technical Data:

Screw Turn Direction: [Right Screw] Right-hand Thread

Surface Treatment: Black Oxide

Thread Nominal D: 18 φ

Pitch: 4 mm

Shaft Overall Length L: 755 mm


(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MTSBRX18-755-F13-V10-T28-G4-Q12-S17-E10-AC14

Lead Screws/Both Ends Double Stepped DIN 103:Related Image

Type Material Surface Treatment
Right-Hand Thread Left-Hand Thread
MTSRX MTSLX EN 1.1191 Equiv. -
MTSBRX MTSBLX Black Oxide

Specifications

Part Number - L - F - V - T - G - Q - S - E
MTSRX16 - 456 - F37 - V10 - T47 - G60 - Q12 - S49 - E8
Part Number 1mm Increment V / Q Selection E
1mm Increment
D Pitch
P
Type D L F, G, T, S
(Right-Hand Thread)
MTSRX
MTSBRX
(Left-Hand Thread)
MTSLX
MTSBLX
12 80~1000 2≤F≤Vx7
2≤G≤Qx7
2≤S≤Ex7
2≤T≤Qx7

When Q, V, E≤9, F, G, T, and S will be 5x or less of Q, V, and E.
7 8 9       Q/2≤E≤Q-1 12 2
14 8 9 10       14 3
16 100~1200 9 10 12       16
18 150~1200 9 10 12       18 4
20 10 12 14 15     20
22 10 12 14 15     22 5
25 12 14 15 16 17   25
28 14 15 16 17 20   28
32 200~1200 14 15 16 17 20 25 32 6
36 17 20 25       36
40 20 25 30       40
50 25 30 35 40     50 8
When combined with position indicators, the standard Q diameters are 8 ~ 20. Here, 812

Alterations

Lead Screws/Both Ends Double Stepped DIN 103:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MTSBRX18-755-F13-V10-T28-G4-Q12-S17-E10-AC14
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Turn Direction Surface Treatment Thread Nominal D
(φ)
Pitch
(mm)
Shaft Overall Length L
(mm)
E
(mm)
F
(mm)
G
(mm)
Q
(mm)
S
(mm)
T
(mm)
V
(mm)
1 - 10[Right Screw] Right-hand ThreadBlack Oxide1847551013412172810

Loading...

  1. 1

Basic information

Axis shape Both Ends Double Stepped Type Type Lead Screw Shafts Material EN 1.1191 Equiv.
Type of axis Rolled

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360