Ball Plungers / Stainless Steel / Long (BMSL8)

Ball Plungers / Stainless Steel / Long BMSL8
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: BMSL8

Brand: MISUMI

Price: 5.55

Delivery time: 5 Days


Technical Data:

Ball Material: [Stainless Steel] EN 1.4125 Equiv.

Outside Dia./Thread M: 8 mm

Stroke (S): 1 mm

Main Body Surface Treatment: Electroless Nickel Plating

Tip Heat Treatment: Hardened


  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • There is a marking on the side of the hexagon socket.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BMSL8

Ball Plungers/Stainless Steel/Long:Related Image
 
TypeBodyBallSpringSpacerOperating Temperature
MaterialMaterialHardnessMaterialMaterial
Metal
Ball
Ultra Light LoadBMSLEN 1.4301 Equiv.EN 1.4125 Equiv.55HRC~EN 1.4568 Equiv.EN 1.4301 Equiv.-30~260°C
Light LoadBSML
Heavy LoadBSZL
Extra Heavy LoadBSXL
Plastic
Ball
Ultra Light LoadNMSLPolyacetal--30~80°C
Light LoadNSML
Heavy LoadNSZL
Extra Heavy LoadNSXL

Specifications

Part Number
NSML8
Part NumberMetal BallPlastic BallLBUltra Light Load (BMSL, NMSL)Light Load (BSML, NSML)Heavy Load (BSZL, NSZL)Extra Heavy Load (BSXL, NSXL)Unit Price
TypeM (Coarse)dSdSLoad (N)Load (N)Load (N)Load (N)Metal BallPlastic Ball
min.max.min.max.min.max.min.max.
Metal Ball
BMSL
BSML
BSZL
BSXL
Plastic Ball
NMSL (* only)
NSML
(* only)
NSZL
(* only)
NSXL
(* only)
31.50.5--1311.50.30.65121.52.92.25-
* 42.50.82.40.7151.520.61.621.94.93.99.82.512.5
* 5330.81822.51.13.213.39.84.919.611.224.1
* 6330.8202.531.74.965.115.39.829.417.733.4
* 84141232.542.56.565.519.112.739.221.445.3
*1051.251.227353.288.924.118.64923.560
*127.11.871.832363.59.810.529.319.658.824.163.7
*169.52.59.52.540386.115.614.948.929.49843.6116.3
M3 and M4 have no slits for a wrench on the tip. It can be installed only by using a hex socket.
Min. load is the initial load, and max. load is the one when the tip is fully compressed.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BMSL8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBall Material Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Tip Heat Treatment Initial Load
(N)
Max. Load
(N)

5.55 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.81Electroless Nickel PlatingHardened2.56.56

Loading...

  1. 1

Example of Use

Ball Plungers/Stainless Steel/Long:Related Image

Basic information

Mounting Method Screw (Hex) Body Material EN 1.4301 Equiv. Thread Locking Compound Not Provided
Pin Surface Treatment Not Provided Initial Load (Range)(N) 0.01 to 50

This page is Ball Plungers / Stainless Steel / Long, part number BMSL8.
You can find the detail information about specifications and dimensions on part number BMSL8.

Variation of this product

Part Number
BMSL3
BMSL4
BMSL5
BSML10
BSML12
BSML16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBall Material Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Tip Heat Treatment Initial Load
(N)
Max. Load
(N)

6.66 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4125 Equiv.30.5Electroless Nickel PlatingHardened0.30.65

6.05 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.40.8Electroless Nickel PlatingHardened0.61.62

5.55 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.50.8Electroless Nickel PlatingHardened1.13.21

6.17 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.101.2Not ProvidedHardened8.924.1

8.06 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.121.8Not ProvidedHardened10.529.3

17.13 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4125 Equiv.162.5Not ProvidedHardened14.948.9

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360