Hex Head Screws with Hole (RCBH6-12)

Hex Head Screws with Hole RCBH6-12
  • Volume Discount

Product Details:

Manufacturer part number: RCBH6-12

Brand: MISUMI

Price: 2.78

Delivery time: 6 Days


Technical Data:

Screw Nominal (M): 6

Length L (mm): 12

Material: [Steel] EN 1.1178 Equiv.

Surface Treatment: Black Oxide

Pitch: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCBH6-12

Hex Head Screws with Hole:Related Image

Type Material Surface Treatment HardnessStrength Class
RCBHEN 1.1178 Equiv.Black Oxide22~32HRC8.8 Equiv.
RSCBHEN 1.4301 Equiv.--A2-50 Equiv.

Specifications

Part Number
RCBH6-10
RSCBH12-40
Part NumberM×PAEUnit Price
TypeMLRCBHRSCBHRCBHRSCBH
RCBH
RSCBH
61012Studs - Fully ThreadedStuds - Fully Threaded6x1.0104
1520
253018
35404550
8152025Studs - Fully ThreadedStuds - Fully Threaded8x1.25135.5
303522
404550
10202530Studs - Fully ThreadedStuds - Fully Threaded10x1.5177
3526
4028
4550
1230Studs - Fully ThreadedStuds - Fully Threaded12x1.75198
35
403030
45
50

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RCBH6-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Screw Type Thread Length ℓ
(mm)

2.78 €

1 Available 6 Days 10612[Steel] EN 1.1178 Equiv.Black Oxide18.8-Fully ThreadedFull Thread

Loading...

  1. 1

Example of Use

Hex Head Screws with Hole:Related Image

Basic information

Detailed Shape Standard Mounting Hole Shape Not Provided Additional Shape With Stopper Hole
Thread Type Metric Coarse Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

This page is Hex Head Screws with Hole, part number RCBH6-12.
You can find the detail information about specifications and dimensions on part number RCBH6-12.

Variation of this product

Part Number
RCBH10-35
RCBH10-40
RCBH10-45
RCBH6-15
RCBH6-20
RCBH6-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Screw Type Thread Length ℓ
(mm)

3.58 €

1 Available 6 Days 101035[Steel] EN 1.1178 Equiv.Black Oxide1.58.8-Semi-Threaded26

3.58 €

1 Available 6 Days 101040[Steel] EN 1.1178 Equiv.Black Oxide1.58.8-Semi-Threaded26

3.58 €

1 Available 6 Days 101045[Steel] EN 1.1178 Equiv.Black Oxide1.58.8-Semi-Threaded26

2.93 €

1 Available 6 Days 10615[Steel] EN 1.1178 Equiv.Black Oxide18.8-Fully ThreadedFull Thread

2.93 €

1 Available 6 Days 10620[Steel] EN 1.1178 Equiv.Black Oxide18.8-Fully ThreadedFull Thread

2.93 €

1 Available 6 Days 10625[Steel] EN 1.1178 Equiv.Black Oxide18.8-Semi-Threaded18

Complementary Products

Tech Support