Hex Head Screws / Hollow (RCBAS3-6)

Hex Head Screws / Hollow RCBAS3-6

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: RCBAS3-6

Brand: MISUMI

Price: 2.39

Delivery time: 5 Days


Technical Data:

Screw Nominal (M): 3

Length L (mm): 6

Pitch: 0.5 mm


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCBAS3-6

Hex Head Screws/Hollow:Related Image

  Material: EN 1.4301 Equiv.

Specifications

Part Number
CBAS5-10
RCBAS4-6
MCBAS8-30
Part NumberM
x
P
AEdUnit PriceVolume Discount Rate
TypeM-L1 ~ 49 pc(s).50 ~ 100 pcs.
RCBAS3-63
x
0.5
5.521.2  
  8  
  10  
  12  
  16  
RCBAS4-64
x
0.7
72.81.5  
  8  
  10  
  12  
  15  
  20  
RCBAS5-85
x
0.8
83.52  
  10  
  12  
  16  
  20  
  25  
RCBAS6-86
x
1.0
1042  
  10  
  12  
  16  
  20  
  25  
  30  
RCBAS8-158
x
1.25
135.52  
  20  
  25  
  30  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RCBAS3-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

2.39 €

1 Available 5 Days 10360.5

Loading...

  1. 1

Example of Use

Hex Head Screws/Hollow:Related Image

Basic information

Detailed Shape Standard Material EN 1.4301 Equiv. Surface Treatment Not Provided
Mounting Hole Shape Not Provided Thread Type Metric Coarse Basic Shape Hex
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard Screw Type Fully Threaded

This page is Hex Head Screws / Hollow, part number RCBAS3-6.
You can find the detail information about specifications and dimensions on part number RCBAS3-6.

Variation of this product

Part Number
RCBAS3-10
RCBAS3-12
RCBAS3-16
RCBAS3-8
RCBAS4-10
RCBAS4-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

2.52 €

1 Available Same day

Stock

103100.5

2.52 €

1 Available 5 Days 103120.5

2.78 €

1 Available 5 Days 103160.5

2.39 €

1 Available Same day

Stock

10380.5

2.52 €

1 Available 5 Days 104100.7

2.52 €

1 Available 5 Days 104120.7

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360