Manufacturer part number: HXUKZ10
Brand: MISUMI
Price: 16.51 €
Delivery time: 6 Days
Attraction Froce (Range): Up to 10.0 N
Attraction Force (Specific): 8.8 N
Magnet Type (Material): Samarium-Cobalt Magnet
Width: 10 mm
Shape: Counterbored Type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXUKZ10
Type | Heat Resistant Temperature | |||||||
Counterbored | Tapped | Countersunk | Material | Surface Treatment | Material | Surface Treatment | Material | |
HXUKZ | HXUKM | - | Sintered Iron | Electroless Nickel Plating | Samarium-Cobalt Magnet | - | Brass (EN CW614N Equiv.) | 80°C |
HXUKZN | HXUKMN | - | Neodymium Magnet | Nickel Plating | ||||
- | - | HXUKSN | EN 1.0038 Equiv. | - |
Part Number |
HXUKZ10 |
Part Number | A | P | T | R | Counterbored | Tapped | Attraction Force N{kgf} | d1 | d2 | Surface Magnetic Flux Density Gauss [G] | Unit Price | |||||||
Type | B | g | d | h | M (Coarse) | HXUKZ, HXUKM | HXUKZN, HXUKMN | HXUKZ, HXUKM | HXUKZN, HXUKMN | HXUKZ, HXUKM | HXUKZN | HXUKMN | ||||||
(Counterbored) HXUKZ HXUKZN (Tapped) HXUKM HXUKMN | 10 | 27 | 17 | 7 | 5 | 8 | 4.5 | 4.5 | M4 | 8.8 {0.9} | 13.7 {1.4} | 7 | 8 | 2700~2900 | 3600~3900 | |||
13 | 33 | 20 | 6.5 | 19.6 {2.0} | 30.4 {3.1} | 9.5 | 11 | 2800~3100 | 3800~4200 | |||||||||
16 | 41 | 25 | 9 | 8 | 9.5 | 5.5 | 5.5 | M5 | 38.2 {3.9} | 63.7 {6.5} | 12.5 | 14 | 2900~3300 | |||||
20 | 50 | 30 | 10 | 60.8 {6.2} | 114.7 {11.7} | 16.5 | 18 | 2900~3400 | 4000~4400 |
Part Number | A | P | T | R | E | d1 | d3 | d4 | Accessory (Stainless Steel Flat Head Screw) | Attraction Force N {kgf} | Surface Magnetic Flux Density Gauss [G] | Unit Price | |
Type | B | ||||||||||||
(Countersunk) HXUKSN | 10 | 25 | 15 | 3 | 5 | 1.5 | 7 | 3.5 | 6.5 | M3-6x2 pcs. | 13.7 {1.4} | 2700~2900 | |
13 | 30 | 20 | 6.5 | 9.5 | 29.4 {3.0} | 2800~3100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HXUKZ10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Width (mm) | Shape | Magnet Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.51 € | 1 | Available | 6 Days | 10 | Up to 10.0 | 8.8 | Samarium-Cobalt Magnet | 10 | Counterbored Type | No Surface Treatment |
Loading...
Shape | Round | Magnetic Pole (Front) | N |
---|
This page is Magnets / Oval Holder / Counterbored / Tapped, part number HXUKZ10.
You can find the detail information about specifications and dimensions on part number HXUKZ10.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Magnet Type (Material)
Width(mm)
Shape
Magnet Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXUKM20 |
HXUKMN10 |
HXUKMN13 |
HXUKZ13 |
HXUKZ16 |
HXUKZ20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Magnet Type (Material) | Width (mm) | Shape | Magnet Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
32.13 € | 1 | Available | 6 Days | 10 | 100.1 or More | 114.7 | Samarium-Cobalt Magnet | 20 | Tapped Type | No Surface Treatment | |
18.26 € | 1 | Available | 6 Days | 10 | 10.1 to 20.0 | 13.7 | [Neodymium Magnet] Neodymium Magnet | 10 | Tapped Type | Nickel Plating | |
21.54 € | 1 | Available |
Same day
Stock | 10 | 30.1 to 40.0 | 30.4 | [Neodymium Magnet] Neodymium Magnet | 13 | Tapped Type | Nickel Plating | |
19.64 € | 1 | Available | 6 Days | 10 | 10.1 to 20.0 | 19.6 | Samarium-Cobalt Magnet | 13 | Counterbored Type | No Surface Treatment | |
23.18 € | 1 | Available | 6 Days | 10 | 30.1 to 40.0 | 38.2 | Samarium-Cobalt Magnet | 16 | Counterbored Type | No Surface Treatment | |
32.13 € | 1 | Available | 6 Days | 10 | 60.1 to 70.0 | 60.8 | Samarium-Cobalt Magnet | 20 | Counterbored Type | No Surface Treatment |