Magnets / Flexible / Rectangular Sheets (HXRS1.5-200)

Magnets / Flexible / Rectangular Sheets HXRS1.5-200
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: HXRS1.5-200

Brand: MISUMI

Price: 78.21

Delivery time: 6 Days


Technical Data:

Shape: Square Type

Thickness T: 1.5 mm

Dimension A: 200 mm

B: - mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXRS1.5-200

Magnets/Flexible/Rectangular Sheets:Related Image

  Material: Samarium-iron-nitrogen Rubber Magnet

Specifications

 ■ A Selectable
Part Number-A
HXRS1.0
HXRSL1.5
-
-
100
50
 ■ A, B Configurable
Part Number-A-B
HXRSF0.5-110-65
 ■ A Selectable - Square
Part NumberUnit Price
A
TypeT100200
HXRS0.5  
1.0  
1.5  
 ■ A Selectable - Band Type
Part NumberUnit Price
A
TypeT102030405080100
HXRSL0.5       
1.0       
1.5       
 ■ A, B Configurable
Part NumberA 1mm IncrementUnit Price
B 1mm Increment
TypeT10~100101~200
HXRSF0.510~100 -
101~200  
201~300  
1.010~100 -
101~200  
201~300  
1.510~100 -
101~200  
201~300  
Magnetic Properties
TypeTAttraction Force {g/cm2}Surface Magnetic Flux Density [G]
HXRS
HXRSL
HXRSF
0.527610
1.098860
1.51421030
Attraction force and surface magnetic flux density are for reference only.
Usable as simplified magnet catches if mounted on door frame.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HXRS1.5-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Thickness T
(mm)
Dimension A
(mm)
B
(mm)

78.21 €

1 Available 6 Days 10Square Type1.5200-

Loading...

  1. 1

Basic information

Attraction Type Strong Type Magnet Type (Material) Samarium Iron-Nitrogen Rubber Magnet

This page is Magnets / Flexible / Rectangular Sheets, part number HXRS1.5-200.
You can find the detail information about specifications and dimensions on part number HXRS1.5-200.

Variation of this product

Part Number
HXRS1.0-100
HXRS1.0-200
HXRS1.5-100
HXRSL0.5-10
HXRSL0.5-20
HXRSL1.0-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Thickness T
(mm)
Dimension A
(mm)
B
(mm)

19.52 €

1 Available 6 Days 10----

59.19 €

1 Available 6 Days 10Square Type1.0200-

27.72 €

1 Available 6 Days 10----

8.57 €

1 Available Same day

Stock

10Band Type0.510-

11.34 €

1 Available 6 Days 10Band Type0.520-

10.33 €

1 Available 6 Days 10----

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360