Vacuum Pipe Fittings / Tee Type (FRNWT25)

Vacuum Pipe Fittings / Tee Type FRNWT25

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: FRNWT25

Brand: MISUMI

Price: 102.90

Delivery time: 5 Days


Technical Data:

Flange Size (Nominal): 25

Pipe O.D.: 27.2 mm

Inner Diameter: 23 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRNWT25

Vacuum Pipe Fittings/Tee Type:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number
FRNWF16
Part NumberABCLUnit Price
TypeNo.Qty. 1 ~ 10
FRNWT103013.8 10 40
163021.7 16 40
254027.2 23 50
405542.7 37.1 65
507560.5 54.9 80
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FRNWT25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFlange Size (Nominal) Pipe O.D.
(mm)
Inner Diameter
(mm)

102.90 €

1 5 Days 102527.223

Loading...

  1. 1

Basic information

Fitting Type Tees Material EN 1.4301 Equiv.

This page is Vacuum Pipe Fittings / Tee Type, part number FRNWT25.
You can find the detail information about specifications and dimensions on part number FRNWT25.

Variation of this product

Part Number
FRNWT10
FRNWT16
FRNWT40
FRNWT50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFlange Size (Nominal) Pipe O.D.
(mm)
Inner Diameter
(mm)

94.58 €

1 5 Days 101013.810

94.58 €

1 5 Days 101621.716

136.53 €

1 5 Days 104042.737.1

157.55 €

1 5 Days 105060.554.9

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360