Registar
Condições de filtragem
  • Estoque
  • Main Applicable Pipe O.D.(mm)
  • Material
    • Steel
  • Surface Treatment
    • Chromate Plating
  • Applicable No.
  • Single-Sided or Double Sided
  • Type
  • CAD
  • Dias de envio estimados
    • Tudo
    • Envio possível no próprio dia
  • Pipe Supports / Single / Double Saddle Bands (KSDLN20A)

    Número da peça:

    KSDLN20A
    Limpar
    Quantidade:

    Desenho de contorno e tabela de especificações

    Pipe Supports/Single/Double Saddle Bands:Related Image
     
    Type [ M ]Material [ S ]Surface Treatment
    Double-SidedSingle-Sided
    -
    KSDLN
    EN 1.0320 Equiv. (hot coiled)Trivalent Chromate
    RSDLN
    -EN 1.0330 Equiv. (SGCC)Hot Zinc Plating
    -
    KSDLS
    EN 1.4301 Equiv.-
    RSDLNS
    -EN 1.4016 Equiv.-

    Specifications

    Part Number
    RSDLN15A
    UB4
    UBSU10-M6
     ■  Double-Sided Type
    Part NumberApplicable Pipe O.D. D(L)(P)WRSDLNRSDLNS
    TypeNo.RSDLNRSDLNSRSDLNRSDLNSUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
    1 ~ 9 pc(s).10 ~ 30 pcs.1 ~ 9 pc(s).10 ~ 30 pcs.
    RSDLN
    RSDLNS
    15A21.76060474719    
    20A27.265655252    
    25A34.07372605921    
    32A42.781866873    
    40A48.686887375    
    50A60.51001028789    
    For orders larger than indicated quantity, please check with WOS.
     ■  Single-Sided Type
    Part NumberApplicable Pipe O.D.D(L)tWdKSDLNKSDLS
    TypeNo.KSDLNKSDLSKSDLNKSDLSKSDLNKSDLSKSDLNKSDLSUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
    1 ~ 9 pc(s).10 ~ 30 pcs.1 ~ 9 pc(s).10 ~ 30 pcs.


    KSDLN
    KS
    DLS
     
    15A21.745491.6125205×9.55×8    
    20A27.25054.5    
    25A3457671.2256×10    
    32A42.77175    
    40A48.67782    
    50A60.58999    
    For orders larger than indicated quantity, please check with WOS.

    Lista de números de peça

    Número de itens
    Número da peça
    KSDLN20A

    Main Applicable Pipe O.D.

    (mm)

    Material

    Surface Treatment

    Applicable No.

    Single-Sided or Double Sided

    RoHS?Quantidade mínima de encomenda
    20 to Less Than 30
    [Steel] EN 1.0320 Equiv. (hot coiled)
    [Chromate Plating] Trivalent Chromate
    20A
    Single-Sided Type
    10
    1 unidades
    Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
    Data de envio standard
    3.40 €1.02 €
    ( 1.21 € )
    Item em stock - 1 dia útilDisponível para envio no próprio dia

    Informações detalhadas

    Informações básicas

    [Features] Use for supporting piping. -Trivalent chromate can be selected for surface treatment.

    Cuidado

    • Please check the content on our website as the PDF does not contain the most up-to-date information.