Three Lobe Knob (NTM8-20)

Three Lobe Knob NTM8-20
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: NTM8-20

Brand: MISUMI

Price: 3.78

Delivery time: 5 Days


Technical Data:

Mounting Section Type: Threads

Mounting Section Dia. M: 8

Mounting Section, Length L: 20 mm

Male Tip Machining: Not Provided

Female Thread, Round hole processing: -


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTM8-20

Plastic Knobs/Three Lobed Knobs:Related Image

TypeScrewKnobsScrew
MaterialMaterialSurface Treatment
NTMThreadedPhenolSWCH12ABright Chromate Plating (Matt Black)
NTLFTappedBrass-

Specifications

Part Number-L
NWGMC3-10
NWGM5-30
NTM8-30
Part NumberL SelectionLfDdHSMass (g)Unit Price
TypeM (Coarse)NTMNTLFNTMNTLFNTMNTLF
NTM
NTLF
510208.5251415897
61020103117179.51512
8203012392020122718
10203014492223124428

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NTM8-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)

3.78 €

1 Available 5 Days 10Threads820Not Provided--[Steel] JIS-SWCH12A[Bright Chromate Plating] Bright Chromate Plating (Matt Black)3920

Loading...

  1. 1

Basic information

Main Body Type Polygonal Shape Polygon, type Three Lobed Additional Function Not Provided
Main Body Material Phenol

This page is Three Lobe Knob, part number NTM8-20.
You can find the detail information about specifications and dimensions on part number NTM8-20.

Variation of this product

Part Number
NTLF5
NTLF6
NTLF8
NTM10-20
NTM10-30
NTM8-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)

2.26 €

1 Available Same day

Stock

10Tapped5--Blind HoleNot ProvidedBrassNot Provided2515

2.89 €

1 Available Same day

Stock

10Tapped6--Blind HoleNot ProvidedBrassNot Provided3117

4.41 €

1 Available 5 Days 10Tapped8--Blind HoleNot ProvidedBrassNot Provided3920

5.28 €

1 Available Same day

Stock

10Threads1020Not Provided--[Steel] JIS-SWCH12A[Bright Chromate Plating] Bright Chromate Plating (Matt Black)4923

5.28 €

1 Available Same day

Stock

10Threads1030Not Provided--[Steel] JIS-SWCH12A[Bright Chromate Plating] Bright Chromate Plating (Matt Black)4923

3.78 €

1 Available 5 Days 10Threads830Not Provided--[Steel] JIS-SWCH12A[Bright Chromate Plating] Bright Chromate Plating (Matt Black)3920

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360