Manufacturer part number: ANKB5-25
Brand: MISUMI
Price: 5.82 €
Delivery time: 7 Days
Material: [Steel] EN 1.7220 Equiv.
Thread Type: Coarse
Thread Dia. M: 5
Thread Pitch: 0.8
Screw Length L: 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ANKB5-25
Adjusting Stopper | Wrench Flats | [ M ] Material | [H]Hardness * | [ S ] Surface treatment | [A]Accessory (Nut 1 pc.) | |
[ M ] Material | [ S ] Surface treatment | |||||
Fine | ANKSB | EN 1.7220 Equiv. | 40 to 45HRC | Black Oxide | EN 1.0038 Equiv. | Trivalent Chromate |
ANKSM | Electroless Nickel Plating | |||||
ANKSS | EN 1.4006 Equiv. | 40 to 45HRC | — | EN 1.4301 Equiv. | — | |
Coarse | ANKB | EN 1.7220 Equiv. | 40 to 45HRC | Black Oxide | EN 1.0038 Equiv. | Trivalent Chromate |
ANKM | Electroless Nickel Plating | |||||
ANKS | EN 1.4006 Equiv. | 40 to 45HRC | — | EN 1.4301 Equiv. | — |
Part Number | — | L |
ANKB6 | — | 20 |
Part Number | L Selection | M × Pitch | B1 | B2 | A | ℓ | ℓ1 | SR | B | (C) | T | ||||||||||
Type | M | Fine | Coarse | ||||||||||||||||||
(Fine) ANKSB ANKSM ANKSS | (Coarse) ANKB ANKM ANKS | 3 | 15 | 20 | 25 | 3 × 0.35 | 3 × 0.5 | 10 | 2 | 7 | 2 | 1.6 | 3 | 5.5 | 6.4 | 2.4 | |||||
4 | 15 | 20 | 25 | 4 × 0.5 | 4 × 0.7 | 10 | 2.5 | 7 | 2.5 | 1.6 | 4 | 7 | 8.1 | 3.2 | |||||||
5 | 20 | 25 | 30 | 40 | 5 × 0.5 | 5 × 0.8 | 15 | 3 | 15 | 3 | 2 | 5 | 8 | 9.2 | 4 | ||||||
6 | 20 | 25 | 30 | 40 | 6 × 0.75 | 6 × 1.0 | 15 | 4 | 15 | 4 | 2 | 6 | 10 | 11.5 | 5 | ||||||
8 | 30 | 40 | 50 | 60 | 8 × 0.75 | 8 × 1.25 | 15 | 5 | 15 | 5 | 2.5 | 8 | 13 | 15 | 6.5 | ||||||
10 | 30 | 40 | 50 | 60 | 10 × 1.0 | 10 × 1.5 | 20 | 6 | 25 | 5 | 3 | 10 | 17 | 19.6 | 8 | ||||||
12 | 40 | 50 | 60 | 80 | 12 × 1.0 | 12 × 1.75 | 20 | 8 | 25 | 6 | 3 | 12 | 19 | 21.9 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ANKB5-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Thread Type | Thread Dia. M | Thread Pitch | Screw Length L | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.82 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 5 | 0.8 | 25 | Black Oxide |
Loading...
Type | Knurling |
---|
This page is Set screws with knurled knob and stopper / Fine thread, part number ANKB5-25.
You can find the detail information about specifications and dimensions on part number ANKB5-25.
Configure
Basic Attributes
Type
Material
Thread Type
Thread Dia. M
Thread Pitch
Screw Length L
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ANKB10-60 |
ANKB12-40 |
ANKB12-50 |
ANKB5-30 |
ANKB5-40 |
ANKB6-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Thread Type | Thread Dia. M | Thread Pitch | Screw Length L | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
7.70 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 10 | 1.5 | 60 | Black Oxide | |
8.99 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 12 | 1.75 | 40 | Black Oxide | |
8.99 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 12 | 1.75 | 50 | Black Oxide | |
5.82 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 5 | 0.8 | 30 | Black Oxide | |
5.82 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 5 | 0.8 | 40 | Black Oxide | |
6.83 € | 1 | Available | 7 Days | 10 | [Steel] EN 1.7220 Equiv. | Coarse | 6 | 1 | 20 | Black Oxide |