Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Back to the Category Ball Bearings
Available dimensions and tolerances can be found under the tab More information.
For further specifications please see the More information tab.
Information on tolerances and rotational accuracy of the radial bearings can be found in the following PDF: Ball bearing table / tolerances as PDF
Part Number |
B1300 |
- Ball material: steel, stainless steel, ceramic, plastic, glass, chrome-plated
- Type of bearings: axial ball bearings, thin section bearings, spherical ball bearings, deep groove ball bearings, single-row angular ball bearings, double-row ball bearings, tension bearings, four-point bearings
- Outer ring: flat, spherical, with flange, annular groove, U-groove, V-groove
- Properties: heat-resistant, non-magnetic, corrosion-resistant, dust-proof, vacuum, high speed
- Inner diameter: 2 mm to 50 mm
- Outer diameter: 5 mm to 110 mm
In addition to the dimensional designation of the ball bearing, ball bearings often also have a designation for a cover disc or sealing disc. The following names are the most common names of various manufacturers that can be selected in the MISUMI online shop.
- Double-sided sealing washer: 2RSH/2RS1, 2RSR/C-2HRS, DDU/DD
- Single-sided sealing washer: RSH/RS1, RSR/C-HRS, DU
- Double-sided sealing washer with low friction: 2RSL/2RZ/VV
- Double-sided cover disc: 2Z/ZZ, 2ZR/C-2Z
- Single sided cover disc: Z, ZR/C-Z/Z
Rolling bearings
Rolling bearings are generally divided into ball bearings and roller bearings. Ball bearings are a popular type of rolling bearings due to their high permissible speed and low friction.
In the MISUMI online shop, you can purchase ball bearings that can be customized to your applications and environmental conditions. Our ball bearings are available in different materials and in a combination of different materials (hybrid bearings). In addition, MISUMI offers ball bearings already integrated into the housing as bearing housing.
Grooved ball bearings
Grooved ball bearings are the most commonly used rotary rolling bearings. This type of ball bearing is ideally suited for supporting rotating machine elements. A grooved ball bearings are intended for load bearing of radial forces and light axial forces. Grooved ball bearings are designed for high speeds and are used in a wide variety of industrial applications and designs. MISUMI already offers ball bearings integrated into housings and holders as bearing housings.
Ball bearing - chemical resistance
Chemical resistance | Plastic ball | Metal ball | Ceramic ball | |||||
Bearing rings | UHMW | PEEK | PTFE | EN 1.4125 equivalent | EN 1.4301 equivalent | EN 1.4125 equivalent | EN 1.4542 equivalent | |
Cover plate | - | - | - | EN 1.4301 equivalent | EN 1.4301 equivalent | EN 1.4301 equivalent | EN 1.4301 equivalent | |
Bearing balls | Glass | Ceramic | Ceramic | EN 1.4125 equivalent | EN 1.4301 equivalent | Ceramic | Ceramic | |
Ball cage | UHMW | PEEK | PTFE | EN 1.4301 equivalent | EN 1.4301 equivalent | Fluoroplastic | Fluoroplastic | |
Acids | Hydrochloric acid | suitable to a limited extent | good | very good | unsuitable | good | suitable to a limited extent | good |
Sulfuric acid | suitable to a limited extent | good | very good | unsuitable | very good | good | very good | |
Nitric acid | suitable to a limited extent | good | very good | unsuitable | very good | good | very good | |
Bases | unsuitable | very good | very good | unsuitable | very good | good | very good | |
Solvents | very good | very good | very good | unsuitable | very good | good | very good | |
Salt water | very good | very good | very good | unsuitable | very good | good | very good | |
Water | very good | very good | very good | unsuitable | very good | very good | very good |
Comparison Table The ball bearing comparison table is provided for comparison purposes only (consider the lubricant and the sealing washer separately).
In the MISUMI online shop, ball bearings are available in cost-effective rolling bearing steel, corrosion-resistant stainless steel and stainless steel. Furthermore, our product range includes various hybrid bearings in the following combinations: metal & ceramic, plastic & ceramic, plastic & glass.
Our various materials offer good resistance to various environmental influences. Our ball bearing shop includes the ball materials stainless steel, steel, UHMW, PEEK, PTFE, ceramic and glass.
An incorrect assembly and disassembly can damage a ball bearing. Therefore, a suitable tool must always be used to assemble and disassemble ball bearings or roller bearings.
Ball bearings should not be assembled with a hammer, as this can deform the ball bearing. It is recommended using a suitable press. During pressing, the contact surface can be provided with lubricant to protect the surfaces and facilitate assembly.
It is best to use a bearing puller for disassembly.
The ball bearing in roller bearings should be inspected for damage during maintenance.
Before regreasing, a ball bearing should first be thoroughly cleaned.
Remaining contamination in the bearing can damage the ball bearing. As a rule, a ball bearing should not be completely filled with grease, as this can cause the bearing to heat up too much and can cause it to fail.
For encapsulated and sealed ball bearings, it is recommended to replace the bearing. Maintenance is not recommended due to the risk of damage to the cover place or seal.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
B1200 |
B1201 |
B1202 |
B1203 |
B1204 |
B1300 |
B1301 |
B1302 |
B1303 |
B1304 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.56 € | 1 | Available | 5 Days | 10 | 10 | 30 | 9 | 5550 | 22000 | 1190 | |
7.81 € | 1 | Available | 5 Days | 10 | 12 | 32 | 10 | 5700 | 22000 | 1270 | |
8.06 € | 1 | Available | 5 Days | 10 | 15 | 35 | 11 | 7600 | 18000 | 1750 | |
9.19 € | 1 | Available | 5 Days | 10 | 17 | 40 | 12 | 8000 | 16000 | 2010 | |
10.71 € | 1 | Available | 5 Days | 10 | 20 | 47 | 14 | 10000 | 14000 | 2610 | |
8.44 € 4.22 € | 1 | Available |
Same day
Stock | 10 | 10 | 35 | 11 | 7350 | 20000 | 1620 | |
9.19 € 4.96 € | 1 | Available |
Same day
Stock | 10 | 12 | 37 | 12 | 9650 | 18000 | 2160 | |
11.21 € 6.39 € | 1 | Available |
Same day
Stock | 10 | 15 | 42 | 13 | 9700 | 16000 | 2290 | |
12.72 € | 1 | Available | 5 Days | 10 | 17 | 47 | 14 | 12700 | 14000 | 3200 | |
14.74 € | 1 | Available | 5 Days | 10 | 20 | 52 | 15 | 12600 | 12000 | 3350 |
Loading...
Back to the Category Ball Bearings
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | Unit Price | |||
Cr (Dynamic) kN | Co (Static) kN | Ds (min) | dh (max) | R (max) | ||||||||
B1200 | 10 | 30 | 9 | 0.6 | 5.55 | 1.19 | 22000 | 14.0 | 26.0 | 0.6 | 33 | |
B1300 | 35 | 11 | 7.35 | 1.62 | 20000 | 31.0 | 57 | |||||
B1201 | 12 | 32 | 10 | 5.70 | 1.27 | 22000 | 16.0 | 28.0 | 39 | |||
B1301 | 37 | 12 | 1 | 9.65 | 2.16 | 18000 | 17.0 | 32.0 | 1 | 66 | ||
B1202 | 15 | 35 | 11 | 0.6 | 7.6 | 1.75 | 18000 | 19.0 | 31.0 | 0.6 | 51 | |
B1302 | 42 | 13 | 1 | 9.7 | 2.29 | 16000 | 20.0 | 37.0 | 1 | 93 | ||
B1203 | 17 | 40 | 12 | 0.6 | 8.00 | 2.01 | 16000 | 21.0 | 36.0 | 0.6 | 72 | |
B1303 | 47 | 14 | 1 | 12.7 | 3.20 | 14000 | 22.0 | 42.0 | 1 | 130 | ||
B1204 | 20 | 47 | 10.0 | 2.61 | 14000 | 25.0 | 120 | |||||
B1304 | 52 | 15 | 1.1 | 12.6 | 3.35 | 12000 | 26.5 | 45.5 | 165 |
Raceway Shape | Self-Aligning Ball | Materials of Inner and Outer Ring | EN 1.3505 Equiv. | Shield material and shape | Open Type |
---|---|---|---|---|---|
Outer Race Type | Flat | Accuracy (JIS) | Class 0 | Specifications/Environment | Standard |
Load Direction | Radial | Raceway No. of Rows | Double Row | Size Standard | Metric Series |
Rolling Element Material | EN 1.3505 Equiv. | Seal Part Structure | Open |
Configure
Stock
Basic Attributes
I.D. d(φ)
O.D. D(φ)
Width B (or T)(mm)
Basic Load Rating Cr (Dynamic)(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes