Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material |
SGPFRB | EN 1.0038 Equiv. |
SUTFRB | EN 1.4301 Equiv. |
Part Number |
WEJES25A |
Part Number | D | (T) | P.C.D. | d | Applicable Bolt Dia. | SGPFRB | SUTFRB | |||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||
Type | No. | 1 ~ 9 pc(s). | 10 ~ 30 pcs. | 1 ~ 9 pc(s). | 10 ~ 30 pcs. | |||||
SGPFRB SUTFRB | 10A | 90 | 12 | 65 | 15 | M12 | ||||
15A | 95 | 12 | 70 | 15 | M12 | |||||
20A | 100 | 14 | 75 | 15 | M12 | |||||
25A | 125 | 14 | 90 | 19 | M16 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SUTFRB10A |
SUTFRB15A |
SUTFRB20A |
SUTFRB25A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Diameter Nominal | Surface Treatment | Nominal No. | Applicable Bolt Dia. | Outer Diameter D (mm) | Thickness T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.85 € | 1 | Available | 5 Days | 10 | [Stainless] EN 1.4301 Equiv. | 3/8B(10A) | N/A | 10A | M12 | 90 | 12 | |
13.85 € | 1 | Available | 5 Days | 10 | [Stainless] EN 1.4301 Equiv. | 1/2B(15A) | N/A | 15A | M12 | 95 | 12 | |
17.62 € | 1 | Available | 5 Days | 10 | [Stainless] EN 1.4301 Equiv. | 3/4B(20A) | N/A | 20A | M12 | 100 | 14 | |
27.07 € | 1 | Available | 5 Days | 10 | [Stainless] EN 1.4301 Equiv. | 1B(25A) | N/A | 25A | M16 | 125 | 14 |
Loading...
Type | Weld-on Type Flange | Flange Type | Closure (BL) | Flange Gasket Seat Configuration | Flat Face (FF) |
---|---|---|---|---|---|
Nominal Pressure | 2K |
Configure
Basic Attributes
Material
Diameter Nominal
Nominal No.
Applicable Bolt Dia.
Outer Diameter D(mm)
Thickness T(mm)
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes