Joints for Factory Frames No.6-10 (Part Numbers - CAD Download)

Joints for Factory Frames No.6-10
  • Promotional pricing
  • Volume Discount
[Features] One joint for factory frame. [Material] EN AC-46100 Equiv..

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Joints for Factory Frames:Related Image

Part NumberMaterial
FFB6~FFB10EN AC-46100 Equiv.
Reference Tightening Torque: 6.8N/m
The shape may be partially altered for product improvements.

Specifications

Part Number
FFB1
Part NumberMass (g)Included Screw and NutUnit Price
TypeNo.SizeQuantity
FFB635M5-121
780M5-202
8841
91102
10145

Alterations

Joints for Factory Frames:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FFB8
FFB9
FFB9-SET
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSJoint Type Corner Type Intermediate Joint Type No. Alterations Specifications

3.77 €

3.24 €

1 Same day

Stock

10Center-T-Shaped (1 Direction Through)8Not Provided-

3.77 €

1 5 Days 10Center-T-Shaped (1 Direction Through)9Not Provided-

13.00 €

1 5 Days 10Center-T-Shaped (1 Direction Through)-Provided4 set screws (M4-6) come with FFB9 as a set.

Loading...

  1. 1

Example of Use

Joints for Factory Frames:Related Image

Basic information

Type Metal Joint Mounting Method Clamp Type Screw Fastening Operating Environment Standard
Material EN AC-46100 Equiv.

Complementary Products

Tech Support