Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Back to the Category Idler Rollers
Available dimensions and tolerances can be found under the tab More Information.
Type | Material | Hardness | |
Core | Urethane, Plastic | ||
ROUSP | EN 1.4301 Equiv. | Urethane (Natural Color) | Shore A90 |
ROUAP | Aluminium Alloy 5000 series | ||
ROMAP | EN AW-5052 Equiv. | Foam Urethane (Green) | Shore A65 |
ROSAP | EN AW-5052 Equiv. | Chloroprene Rubber Sponge | Shore A25 |
Material | Load Standard N (kgf) | |
Radial | Axial | |
Urethane | 147(15) | 242(25) |
Foam Urethane | 97(10) | 97(10) |
Chloroprene Rubber Sponge | - | 18(2) |
Further specifications can be found under the tab More Information.
Part Number | - | d | - | L |
ROUSP20 | - | 8 | - | 30 |
- Core material: aluminum, steel, stainless steel, plastic (POM, UHMWPE, polypropylene, MC nylon)
- Coatings: uncoated, burnished, nickel-plated, anodized
- Material surface: uncoated, polyurethane, antistatic polyurethane, heat-resistant polyurethane (~110°C), polyurethane foam, chloroprene rubber foam, silicone rubber, silicone rubber, nitrile rubber (NBR)
- Hardness: Shore A25, Shore A50, Shore A65, Shore A70, Shore A90, Shore A95
- Surface shape: cylindrical, spherical, groove (split running surface), flange on both sides, knurled
- Roller mounting: through hole, ball bearing, plain bearing bushing, threaded pin clamping, keyway, with axle shaft, lateral through holes
- Bearing material: steel, stainless steel
- Inner diameter: 3 to 40 mm
- Outer diameter: 8 to 100 mm
- Length: 50 to 1000 mm
The range of applications for roller bearings is diverse in the industry. Basically, the roller bearing is used in mechanical engineering and system engineering for the transport of different objects and workpieces. They are often found in roller conveyors and the conveyance or return of fine films in the packaging industry (packaging).
MISUMI offers different roller bearing surfaces depending on the type of material being conveyed and the application. Whether a gentle rubberized roller bearing for sensitive goods has to be transported, a metal roller, or a massive roller bearing for heavy loads, the MISUMI online shop offers the appropriate roller bearing for almost any application and environmental influences.
A rubberized roller bearing can be equipped with different elastomers to withstand the requirements and influences. These can have different properties such as oil resistance, weather resistance or chemical resistance. MISUMI also offers a rubberized roller bearing with heat-resistant polyurethane (PUR) for higher temperatures.
MISUMI offers an antistatic roller bearing made of polyurethane for transporting electronic components that must be protected against static discharge via the option [UDC].Our roller bearings with foam are a special feature. Compared to conventional foams, the roller bearing with polyurethane foam has a low absorption of water, oil and chemicals. This is made possible by the closed pores of the foam. Another significant advantage of combining a roller bearing with polyurethane foam is the vibration-damping properties of the foam. Roller bearings with foam are also suitable for transporting thinner materials.
A roller bearing with chloroprene rubber foam is particularly low-return and has a high resistance to weather, aging, ozone, heat and cold. This makes it a very balanced foam that is often used in the general industry.
In addition to the materials of the tread, different geometries are also available for various purposes.
Cylindrical roller bearings are often used for roller conveyors or roller carriers.
Balled roller bearings, on the other hand, are often used in conveyor belts in combination with flat belts. The spherical shape of the roller bearing can help align the transport belt in the centre. For flat belts with guide grooves, we offer special flat belt drive wheels that centre the belt more precisely.
Cylindrical roller bearings are often used in roller conveyors or roller carriers. Balled roller bearings are on the other hand often used in conveyor belts in combination with flat belts. The balled shape of the roller bearing can help align the transport belt in the centre. For flat belts with guide grooves, we offer special flat belt drive wheels that centre the belt more precisely.
The roller bearings and metal rollers from MISUMI can be selected in numerous mounting options. In addition, MISUMI offers the roller bearing with clamping groove, plain bearing bushing, integrated axle, lateral mounting holes and keyway.
The roller bearing with keyway groove is particularly suitable in combination with a keyway and rotary axis as a driven roller bearing or conveyer roller. This PDF gives you the keyways tolerances. It is recommended selecting a keyway from MISUMI for the connection, since the tolerances are coordinated.
A roller bearing is often also used in combination with ball bearings. The load capacity depends on the bearing used. The roller bearings with ball bearings are characterized by good smoothness. You can find which bearing was used for the metal roller with ball bearing under the tab More Information.
Rollers with larger outer diameters can also be found under our pipe rollers.
Application example: stack sorter
(1) Roller bearing rubberized, (2) workpiece, (3) plastic plate
Application example: belt conveyor
(1) Belt, (3) split roller bearing (groove), (3) roller bearing
Application example roller conveyor
(1) Vertical guide rollers, (2) roller belt, (3) roller bearing
Application example: roller conveyor
(1) Plastic roller bearing, (2) rotary axes
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ROUSP50-15-40 |
ROUSP50-15-50 |
ROUSP50-20-25 |
ROUSP50-20-30 |
ROUSP50-20-40 |
ROUSP50-20-50 |
ROUSP50-25-25 |
ROUSP50-25-30 |
ROUSP50-25-40 |
ROUSP50-25-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | [D] Outer Diameter (mm) | Material (Base, Core) | I.D. d (mm) | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | [L] Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 15 | Urethane | 90 | Natural Color | 40 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 15 | Urethane | 90 | Natural Color | 50 | |
20.88 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 20 | Urethane | 90 | Natural Color | 25 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 20 | Urethane | 90 | Natural Color | 30 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 20 | Urethane | 90 | Natural Color | 40 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 20 | Urethane | 90 | Natural Color | 50 | |
20.88 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 25 | Urethane | 90 | Natural Color | 25 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 25 | Urethane | 90 | Natural Color | 30 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 25 | Urethane | 90 | Natural Color | 40 | |
25.82 € | 1 | Available | 10 Days | 10 | 50 | EN 1.4301 Equiv. | 25 | Urethane | 90 | Natural Color | 50 |
Loading...
Back to the Category Idler Rollers
Part Number | dH7 Selection | L Selection | |||||||||||||
Type | D | ||||||||||||||
Urethane ROUSP ROUAP | Foam Urethane ROMAP | Chloroprene Rubber Sponge ROSAP | 20 | 8 | 15 | 20 | 25 | 30 | 40 | 50 | |||||
(25) | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||
(30) | 8 | 10 | 12 | 15 | 15 | 20 | 25 | 30 | 40 | 50 | |||||
35 | 10 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 | ||||||
40 | 10 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 | ||||||
Chloroprene rubber sponge is available in sizes in ( ) only. | (50) | 12 | 15 | 20 | 25 | 25 | 30 | 40 | 50 |
Roller Type | Urethane, Rubber Roller | Urethane Rubber Processing | Press Fitting | Mounting Method | Straight |
---|---|---|---|---|---|
Roller Shape | Straight | [L] Length (Range)(mm) | Up to 50 | Surface Treatment | Not Provided |
Configure
Basic Attributes
[D] Outer Diameter(mm)
Material (Base, Core)
I.D. d(mm)
Urethane/Rubber Material
Urethane/Rubber Hardness
Urethane/Rubber Color
[L] Length(mm)
Type
Filter by CAD data type
Optional Attributes
How is the foam attached to the support roller?
The foam is pressed onto the roller bearing (core material). In order to prevent the foam from slipping or severely deforming, it should be ensured that the load is uniformly distributed.
Can the polyurethane layer be replaced?
The polyurethane layer is generally vulcanized onto the roller bearing. If the polyurethane layer is heavily worn, it is therefore recommended replacing the roller bearing as one unit. Please see the basic properties, in order to find out if the polyurethane layer is vulcanized.
Are the polyurethane rollers oil resistant?
The polyurethane roller bearings are only partially resistant to oil. These can be swelled and damaged by oil. For this purpose, MISUMI offers roller bearings with a nitrile rubber layer that is oil-resistant. Nitrile rubber (NBR) is often used for sealing rings due to this property. You can view further information in the rubber properties available as a PDF.
Are the roller bearings with PU coating suitable as a drive pulley?
MISUMI offers roller bearings with tightening screws or with a keyway that can be used as a roller pulley. Especially the roller bearing with a keyway in combination with a parallel key (machine key) ensures a good transmission of rotational movements.