Cross-Head Pan Head Screw With Captive Washer - Single Item / Small Box, SW Built-in (WSET3-8)

Cross-Head Pan Head Screw With Captive Washer - Single Item / Small Box, SW Built-in WSET3-8

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: WSET3-8

Brand: MISUMI

Price: 0.06

Delivery time: 5 Days


Technical Data:

[M] Diameter (Screw Thread) Nominal: 3

[L] Length: 8

Material: [Steel] JIS-SWCH Equiv.

Surface Treatment: [Trivalent Chromate] Trivalent Chromate

[P] Pitch: 0.5 mm


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSET3-8

Washer Assembled Cross Recessed Pan Head Screws:Related Image

WSET
Screw Material: JIS-SWCH Equiv.
WashersSpring Washer JIS B 1251
 Surface TreatmentTrivalent Chromate

WSETS
Screw Material: EN 1.4301 Equiv.
WashersSpring Washer JIS B 1251

Specifications

Part Number
WSET5-10
BSET4-8
Part NumberWSETWSETS
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
Type M-L1 ~ 29 pc(s).30 ~ 99 pcs.100 ~ 199 pcs.200 ~ 500 pcs.1 ~ 29 pc(s).30 ~ 99 pcs.100 ~ 199 pcs.200 ~ 500 pcs.
WSET
WSETS
3-6
8
10
12
4-8
10
12
15
5-8
10
12
15
6-10
12
15
20
MxPAEC (Max.)(a)Phillips No.
3x0.55.52.05.52.42
4x0.77.02.67.03.52
5x0.89.03.38.54.32
6x1.010.53.911.55.13

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
WSET3-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[M] Diameter (Screw Thread) Nominal [L] Length Material Surface Treatment [P] Pitch
(mm)

0.06 €

1 Available 5 Days 1038[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.5

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Mounting Hole Shape Cross Recessed Tip Shape Flat End
Additional Shape Washer Integrated Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

This page is Cross-Head Pan Head Screw With Captive Washer - Single Item / Small Box, SW Built-in, part number WSET3-8.
You can find the detail information about specifications and dimensions on part number WSET3-8.

Variation of this product

Part Number
WSET3-10
WSET3-12
WSET3-6
WSET4-10
WSET4-12
WSET4-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHS[M] Diameter (Screw Thread) Nominal [L] Length Material Surface Treatment [P] Pitch
(mm)

0.08 €

1 Available 5 Days 10310[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.5

0.08 €

1 Available 5 Days 10312[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.5

0.06 €

1 Available 5 Days 1036[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.5

0.09 €

1 Available 5 Days 10410[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.7

0.09 €

1 Available Same day

Stock

10412[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.7

0.11 €

1 Available 5 Days 10415[Steel] JIS-SWCH Equiv.[Trivalent Chromate] Trivalent Chromate0.7

Complementary Products

MISUMI Unit еxample related to this product

Tech Support