Manufacturer part number: TATR3-6
Brand: MISUMI
Price: 1.01 €
Delivery time: Same day
Screw Nominal (M): 3
Length L or l (mm): 6
Material: [Steel] JIS-SWCH Equiv.
Surface Treatment (Details): Trivalent Chromate
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TATR3-6
Type | Material | Surface Treatment |
TATR | JIS-SWCH Equiv. | Trivalent Chromate |
TATRS | EN 1.4301 Equiv. | - |
Part Number |
TATR5-10 |
M | A | E | Phillips No. |
3 | 6.9 | 1.9 | 1 |
3.5 | 8.1 | 2.2 | 2 |
4 | 9.4 | 2.5 | 2 |
5 | 11.8 | 3.1 | 2 |
Part Number | TATR | TATRS | |||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||
Type | M-L | 1 ~ 29 pc(s). | 30~99 | 100~249 | 250~500 | 1 ~ 29 pc(s). | 30~99 | 100~149 | 150~500 | ||
TATR TATRS | 3 | - | 6 | ||||||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
3.5 | - | 6 | - | - | - | - | |||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
4 | - | 6 | - | - | - | - | |||||
8 | |||||||||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
5 | - | 8 | - | - | - | - | |||||
10 | |||||||||||
12 | |||||||||||
16 | |||||||||||
20 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TATR3-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L or l (mm) | Material | Surface Treatment (Details) | |
---|---|---|---|---|---|---|---|---|---|
1.01 € 0.30 € | 1 | Available |
Same day
Stock | 10 | 3 | 6 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Cross Recessed | Tip Shape | Cone Point |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Self Tapping Screws | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
This page is Self Tapping Screws / Truss Head, part number TATR3-6.
You can find the detail information about specifications and dimensions on part number TATR3-6.
Configure
Stock
Basic Attributes
Type
Screw Nominal (M)
Length L or l (mm)
Material
Surface Treatment (Details)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TATR3-10 |
TATR3-12 |
TATR3-8 |
TATR3.5-10 |
TATR3.5-12 |
TATR3.5-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L or l (mm) | Material | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate | |
1.01 € | 1 | Available | 5 Days | 10 | 3 | 12 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate | |
1.01 € | 1 | Available | 5 Days | 10 | 3 | 8 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate | |
1.03 € | 1 | Available | 5 Days | 10 | 3.5 | 10 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate | |
1.03 € | 1 | Available | 5 Days | 10 | 3.5 | 12 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate | |
1.03 € | 1 | Available | 5 Days | 10 | 3.5 | 6 | [Steel] JIS-SWCH Equiv. | Trivalent Chromate |