Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
MCUE6 |
Part Number | Thread Size R (PT) | Applicable Tube O.D. (mm) | Applicable Tube I.D. (mm) | L | A | B | Wrench Flats | Unit Price | Volume Discount Rate | ||
Type | No. | H1 | H2 | 1 ~ 9 pc(s). | 10~30 | ||||||
MCTPTY | 4-1 | 1 / 8 | 4 | 2.5 | 24 | 9 | 6 | 10 | 10 | ||
4-2 | 1 / 4 | 26 | 11 | 6 | 14 | 10 | |||||
8-1 | 1 / 8 | 8 | 5 | 28 | 9 | 7.5 | 14 | 14 | |||
8-2 | 1 / 4 | 30 | 11 | 7.5 | 14 | 14 | |||||
8-3 | 3 / 8 | 31 | 12 | 7.5 | 17 | 14 | |||||
10-2 | 1 / 4 | 10 | 6.5 | 32 | 11 | 8 | 17 | 17 | |||
10-3 | 3 / 8 | 33 | 12 | 8 | 17 | 17 | |||||
10-4 | 1 / 2 | 36 | 15 | 8 | 22 | 17 | |||||
12-2 | 1 / 4 | 12 | 8 | 34 | 11 | 9.5 | 17 | 19 | |||
12-3 | 3 / 8 | 35 | 12 | 9.5 | 17 | 19 | |||||
12-4 | 1 / 2 | 38 | 15 | 9.5 | 22 | 19 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCTPTY8-3 |
MCTPTY10-3 |
MCTPTY12-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Nominal | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
13.99 € | 1 | Available | 5 Days | 10 | 3/8 | 8 | 5 | |
18.77 € | 1 | Available | 5 Days | 10 | 3/8 | 10 | 6.5 | |
21.66 € | 1 | Available | 5 Days | 10 | 3/8 | 12 | 8 |
Loading...
Material | EN 1.4401 Equiv. | Brass |
Applicable Fluid | Air, Water | |
Operating Temperature Range | -65 ~ 260°C (Air) 0 ~ 100°C (Water) | -40~80°C |
Max. Operating Pressure | It applies to Maximum Operating Pressure of tubes. | |
Operating Vacuum Level | -100kPa |
Connection Type Details | Thread-to-Tube Connection | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Screw Type | R | Shape | Half Union |
Configure