Couplings with Tube Insert / Nut and Sleeve Integrated / Elbows

Couplings with Tube Insert / Nut and Sleeve Integrated / Elbows
  • Volume Discount
Media used are air, water or oil, elbow fitting with tube insert.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Couplings with Tube Insert/Nut and Sleeve Integrated/Elbows:Related Image

Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
Part NumberNominalR(PT)Applicable Tube I.D. (mm)L1L2BCdH Wrench FlatsMass (g)Unit PriceVolume Discount Rate
TypeApplicable Tube O.D. (mm)1 ~ 9 pc(s).10~20
TCRL411 / 82.5202213.53.51.31020
21 / 4212313.53.51.31029
611 / 842020144.52.71221
21 / 42122.5144.52.71231
811 / 862121165.54.71426
21 / 42121165.54.71430
33 / 82424.5165.54.71451
1021 / 47.52325195.561745
33 / 82425195.561753
41 / 22928.5195.561788

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TCRL4-1
TCRL4-2
TCRL6-1
TCRL6-2
TCRL8-1
TCRL8-2
TCRL8-3
TCRL10-2
TCRL10-3
TCRL10-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal Compatible Tube Outer Diameter
(mm)
Compatible Tube Inner Diameter
(mm)
Tube O.D. (mm) D
(Ø)

3.02 €

1 Available 5 Days 101/842.54

3.53 €

1 Available 5 Days 101/442.54

3.15 €

1 Available 5 Days

Stock

101/8646

3.66 €

1 Available 5 Days 101/4646

4.03 €

1 Available 5 Days 101/8868

4.03 €

1 Available 5 Days 101/4868

4.67 €

1 Available 5 Days 103/8868

5.17 €

1 Available 5 Days 101/4107.510

5.04 €

1 Available 5 Days 103/8107.510

6.43 €

1 Available 5 Days 101/2107.510

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature Range*Air : -20 ~ 60°C
Water: 0 ~ 60°C
Oil: -20 ~ 60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
* No Freezing

Basic information

Connection Type Thread-to-Tube Connection Thread-to-Tube Connection Type Elbow Material Brass
Surface Treatment Not Provided Screw Type R Shape Elbows

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360