Flexible Model Tube Connector for KSN (Screw-model Head) (Part Numbers)

Flexible Model Tube Connector for KSN (Screw-model Head)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Dedicated connector for the KSN series. M screw standard products can be mounted, since M screw tap is cut off from the connector tip

· Appearance and specifications are subject to change without notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specifications

Model NumberA Part Compatible TubeWeight
(g)
Screw SizeSize (Tolerance ±0.2)
MPitchBDE
BCM-2.5-M3KSN2.50.8M30.55106
BCM-3-M4KSN31.5M40.76157
BCM-4-M3KSN42.8M30.58117
BCM-4-M4KSN42.7M40.78117
BCM-5-M4KSN53.8M40.79138
BCM-6-M6KSN64.1M60.7510138
BCM-7-M6KSN73.9M60.7511128
BCM-8-M8KSN85.1M8112148

More Information

Flexible Model Tube Connector for KSN (Screw-model Head):Related Image

Flexible Model Tube Connector for KSN (Screw-model Head):Related Image
Part Number
BCM-2.5-M3
BCM-3-M4
BCM-4-M3
BCM-4-M4
BCM-5-M4
BCM-6-M6
BCM-7-M6
BCM-8-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Size Suitable Tube

4.99 €

1 Available 5 Days M3 Pitch: 0.5KSN2.5

4.99 €

1 Available 5 Days M4 Pitch: 0.7KSN3

4.99 €

1 Available 5 Days M3 Pitch: 0.5KSN4

4.27 €

1 Available 5 Days M4 Pitch: 0.7KSN4

7.48 €

1 Available 5 Days M4 Pitch: 0.7KSN5

7.71 €

1 Available 5 Days M6 Pitch: 0.75KSN6

8.39 €

1 Available 5 Days M6 Pitch: 0.75KSN7

9.75 €

1 Available 5 Days M8 Pitch: 1KSN8

Loading...

  1. 1

Basic information

Type Connector Material Brass / Surface Treatment / Nickel Plating Material Brass Surface Finish Nickel-plated

Tech Support