Manufacturer part number: FPD-1012A5-CB
Brand: FUJI LATEX
Price: 4.75 €
Delivery time: 10 Days
Stroke: 12 mm
Max. Absorbed Energy: 1 J
Overall Length: 57 mm
Allowable Angular Misalignment Degree: ±2.5 deg
Load: High Load Specifications
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FPD-1012A5-CB
Part Number
|
---|
FPD-1012A5-CB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | Max. Absorbed Energy (J) | Overall Length (mm) | Allowable Angular Misalignment Degree (deg) | Load | Cap | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.75 € | 1 | 10 Days | 10 | 12 | 1 | 57 | ±2.5 | High Load Specifications | Available | Black |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Single Orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Resin | Maximum Collision Velocity(m/s) | 0.5 |
Piston Rod Return Force (N)(N) | 3 | Outer Diameter(Ø) | 10 | Operating Temperature Range(°C) | 5::40 |
This page is FPD-1012 Series, part number FPD-1012A5-CB.
You can find the detail information about specifications and dimensions on part number FPD-1012A5-CB.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Absorbed Energy(J)
Overall Length(mm)
Allowable Angular Misalignment Degree(deg)
Load
Cap
Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FPD-1012A1-RB |
FPD-1012A3-CB |
FPD-1012A3-CW |
FPD-1012A5-CW |
FPD-1012A5-DW |
FPD-1012A5-RB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | Max. Absorbed Energy (J) | Overall Length (mm) | Allowable Angular Misalignment Degree (deg) | Load | Cap | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.29 € | 1 | 13 Days | 10 | 11 | 0.5 | 59 | ±2.5 | Low Load Specifications | Available | Black | ||
4.75 € | 1 | Available | 5 Days | 10 | 12 | 0.8 | 57 | ±2.5 | Specification of Medium Load specification | Available | Black | |
4.75 € | 1 | Available | 14 Days | 10 | 12 | 0.8 | 57 | ±2.5 | Specification of Medium Load specification | Available | White | |
4.78 € | 1 |
Same day
Stock | 10 | 12 | 1 | 57 | ±2.5 | High Load Specifications | Available | White | ||
5.01 € | 1 | Available | 5 Days | 10 | 12 | 1 | 63 | ±6 | High Load Specifications | Available | White | |
5.29 € | 1 | 5 Days | 10 | 11 | 1 | 59 | ±2.5 | High Load Specifications | Available | Black |