Thin Polarizer Holder (Optical Axis 25 mm)

Thin Polarizer Holder (Optical Axis 25 mm)
A holder used for retaining and rotating polarizing plates, polarizing filters, and wave plates, etc. The optical axis height is standardized at 25 mm from the bottom. Scale notches are placed every 90°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FP541-20
FP541-20B
FP541-25.4
FP541-25.4B
FP541-30
FP541-30B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Applicable Element Diameter
(φ)

136.17 €

1 10 Days 10Rod Type20

136.17 €

1 10 Days 10OPS Type20

136.17 €

1 5 Days 10Rod Type25/25.4

136.17 €

1 5 Days 10OPS Type25/25.4

136.09 €

1 10 Days 10Rod Type30

136.09 €

1 10 Days 10OPS Type30

Loading...

  1. 1

Basic information

Effective Diameter(φ) 17 Adjustment axis θx Axis Center

Tech Support