Toyo Top E (TPE032-20-L2)

Toyo Top E TPE032-20-L2

Product Details:

Manufacturer part number: TPE032-20-L2

Brand: TOYOX

Price: 51.53

Delivery time: 8 Days


Technical Data:

Applicable Fluid / Usage: Powder (except for food)

Cutting Service Usage: Available

Nominal I.D. d: 32

O.D. D: 41.6 mm

Properties: Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other Properties


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPE032-20-L2

Part Number
TPE032-20-L2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d O.D. D
(mm)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type Standard Length
(m)
I.D. XO.D.
(mm)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

51.53 €

1 8 Days 10Powder (except for food)Available3241.6Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other Properties[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose232×41.6--

Loading...

  1. 1

This page is Toyo Top E, part number TPE032-20-L2.
You can find the detail information about specifications and dimensions on part number TPE032-20-L2.

Variation of this product

Part Number
TPE032-20-L11
TPE032-20-L12
TPE032-20-L13
TPE032-20-L3
TPE032-20-L4
TPE032-20-L5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d O.D. D
(mm)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type Standard Length
(m)
I.D. XO.D.
(mm)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

198.01 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1132×41.6--

216.01 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1232×41.6--

234.02 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose1332×41.6--

77.30 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose332×41.6--

103.07 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose432×41.6--

128.82 €

1 8 Days 10Powder (except for food)Available3241.6Pressure Resistance / Static electricity prevention / Other Properties / Transparency / Vacuum / Shape Retentivity[Vinyl Chloride] Vinyl ChlorideNA[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Resin Hose532×41.6--

Tech Support