TOYO-RING (TG-9-L1)

TOYO-RING TG-9-L1
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: TG-9-L1

Brand: TOYOX

Price: 8.05

Delivery time: 8 Days


Technical Data:

Nominal I.D. d: 9

O.D. D: 15 mm

Minimum Bending Radius: 40 mm

Operating Pressure Range: -0.1~0.8 MPa

Standard Length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TG-9-L1

Part Number
TG-9-L1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal I.D. d O.D. D
(mm)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. XO.D.
(mm)

8.05 €

1 8 Days 1091540-0.1~0.819×15

Loading...

  1. 1

Basic information

Applicable Fluid / Usage Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) Cutting Service Usage Available Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Vacuum
Hose Material Vinyl Chloride Mounting Metal Fittings NA Color Natural Transparency
Operating Temperature Range(℃) -5::60

This page is TOYO-RING, part number TG-9-L1.
You can find the detail information about specifications and dimensions on part number TG-9-L1.

Variation of this product

Part Number
TG-12-L11
TG-12-L12
TG-12-L13
TG-9-L10
TG-9-L11
TG-9-L12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal I.D. d O.D. D
(mm)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)
I.D. XO.D.
(mm)

108.36 €

1 8 Days 10121850-0.1~0.51112×18

118.21 €

1 8 Days 10121850-0.1~0.51212×18

128.06 €

1 8 Days 10121850-0.1~0.51312×18

80.49 €

1 8 Days 1091540-0.1~0.8109×15

88.55 €

1 8 Days 1091540-0.1~0.8119×15

96.59 €

1 8 Days 1091540-0.1~0.8129×15

Tech Support