Manufacturer part number: RNA2201LL
Brand: NTN
Price: 33.66 €
Delivery time: 5 Days
Roller Type: Spherical Outer Ring
Roller Outer Diameter D: 32 φ
Roller Width C: 13.8 mm
Roller Follower Inner Diameter F: 16 mm
Basic Load Rating Dynamic Rating: 8.1 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNA2201LL
Part Number
|
---|
RNA2201LL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Inner Dia. F (φ) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.66 € | 1 | Available | 5 Days | 10 | Spherical Outer Ring | 32 | 13.8 | 16 | 8.1 | 10.3 | 9500 | With seal | - |
Loading...
Classification | Roller Follower | Material | Carbon steel | Roller Outer Circumference | No |
---|---|---|---|---|---|
Size Standard | Metric System |
This page is Roller Follower with Attached Retainer RNA, part number RNA2201LL.
You can find the detail information about specifications and dimensions on part number RNA2201LL.
Configure
Basic Attributes
Inner Dia. F(φ)
Type
Roller Type
Roller Outer Diameter D(φ)
Roller Width C(mm)
Roller Follower Inner Diameter F(mm)
Allowable Rotational Speed(1/min)
Seal
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RNA22/6XLL/3AS |
RNA2200LL/3AS |
RNA2200XLL/3AS |
RNA2201XLL/3AS |
RNA2202LL |
RNA2202LL/3AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Roller Outer Diameter D (φ) | Roller Width C (mm) | Roller Follower Inner Diameter F (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Seal | Inner Dia. F (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.04 € | 1 | 5 Days | - | Cylindrical Outer Ring | 19 | 11.8 | 10 | - | 4.25 | 10000 | Available | 10 | ||
31.34 € | 1 | 5 Days | - | Spherical Outer Ring | 30 | 13.8 | 14 | - | 9 | 10000 | Available | 14 | ||
25.69 € | 1 | 9 Days | - | Cylindrical Outer Ring | 30 | 13.8 | 14 | - | 9 | 10000 | Available | 14 | ||
26.70 € | 1 | 8 Days | - | Cylindrical Outer Ring | 32 | 13.8 | 16 | - | 10.3 | 9500 | Available | 16 | ||
34.38 € | 1 | 8 Days | 10 | Spherical Outer Ring | 35 | 13.8 | 20 | 9.85 | 14.1 | 7500 | With seal | - | ||
34.67 € | 1 | 8 Days | - | Spherical Outer Ring | 35 | 13.8 | 20 | - | 14.1 | 7500 | Available | 20 |