Manufacturer part number: PPL8-02-F
Brand: NIHON PISCO
Price: 7.95 €
Delivery time: 10 Days
Seal Material: [Fluororubber] FKM
Compatible Tube Outer Diameter 1: 8 mm
Nominal of Thread 1: 1/4
Package Specifications: Regular Packaging Specifications
Thread Part Seal Specification: Standard Specifications
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPL8-02-F
Part Number
|
---|
PPL8-02-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Seal Material | Compatible Tube Outer Diameter 1 (mm) | Nominal of Thread 1 | Package Specifications | Thread Part Seal Specification | |
---|---|---|---|---|---|---|---|---|---|---|
7.95 € | 1 | 10 Days | - | [Fluororubber] FKM | 8 | 1/4 | Regular Packaging Specifications | Standard Specifications |
Loading...
Type | Single-Action Coupling | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Main Body Material | PP Resin | Application | Clean circumstance / For aggressive / corrosive media | Thread Material | PP Resin |
Screw Mounting, Direction | Elbow | Elbows | Male Elbows | Operating Temperature(°C) | 0::80 |
Types of connection screw 1 | R |
This page is for Clean Environment, Tube Fitting PP Type Elbow, part number PPL8-02-F.
You can find the detail information about specifications and dimensions on part number PPL8-02-F.
Configure
Basic Attributes
Type
Seal Material
Compatible Tube Outer Diameter 1(mm)
Nominal of Thread 1
Package Specifications
Thread Part Seal Specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PPL10-03-TP |
PPL12-03 |
PPL12-03-TP |
PPL8-02-TP |
PPL8-03 |
PPL8-03-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Seal Material | Compatible Tube Outer Diameter 1 (mm) | Nominal of Thread 1 | Package Specifications | Thread Part Seal Specification |
---|---|---|---|---|---|---|---|---|---|---|
8.64 € | 1 | 11 Days | - | EPDM | 10 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
9.38 € | 1 | 5 Days | 10 | EPDM | 12 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
10.01 € | 1 | 11 Days | - | EPDM | 12 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
7.59 € | 1 | 12 Days | - | EPDM | 8 | 1/4 | Regular Packaging Specifications | Sealing Tape Specifications | ||
7.38 € | 1 | Available | 5 Days | 10 | EPDM | 8 | 3/8 | Regular Packaging Specifications | Standard Specifications | |
8.28 € | 1 | 12 Days | - | [Fluororubber] FKM | 8 | 3/8 | Regular Packaging Specifications | Standard Specifications |