General Piping Use Tube Fitting, Long Elbow (PLL4-M5)

General Piping Use Tube Fitting, Long Elbow PLL4-M5

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PLL4-M5

Brand: NIHON PISCO

Price: 3.97

Delivery time: 5 Days


Technical Data:

Compatible Tube Outer Diameter 1: 4 mm

Types of connection screw 1: M

Nominal of Thread 1: M5×0.8

Orifice Dia: 2.4 mm

Release Ring Color: Black


(i)Remark

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLL4-M5

Part Number
PLL4-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Tube Outer Diameter 1
(mm)
Types of connection screw 1 Nominal of Thread 1 Orifice Dia
(mm)
Release Ring Color Resin Body Color

3.97 €

1 Available 5 Days 104MM5×0.82.4BlackBlack

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature(°C) 0::60 Package Specifications Regular Packaging Specifications

This page is General Piping Use Tube Fitting, Long Elbow, part number PLL4-M5.
You can find the detail information about specifications and dimensions on part number PLL4-M5.

Variation of this product

Part Number
PLL1/4-01
PLL1/4-02
PLL1/4-03
PLL4-M5W
PLL5/16-01
PLL5/16-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCompatible Tube Outer Diameter 1
(mm)
Types of connection screw 1 Nominal of Thread 1 Orifice Dia
(mm)
Release Ring Color Resin Body Color

6.07 €

10 11 Days -6.35R1/84.6WhiteBlack

7.19 €

10 11 Days -6.35R1/45.3WhiteBlack

5.37 €

10 11 Days -6.35R3/85.3WhiteBlack

5.10 €

10 11 Days -4MM5×0.82.4Light GrayLight Gray

7.22 €

10 11 Days -7.94R1/86WhiteBlack

7.86 €

10 11 Days -7.94R1/46.7WhiteBlack

Tech Support