Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Types of connection screw 1 | Nominal of Thread 1 | |
---|---|---|---|---|---|---|---|---|
8.61 € | 10 | 12 Days | 0~100 | 4 | R | 1/8 | ||
9.04 € | 10 | 12 Days | 0~120 | 4 | R | 1/8 | ||
9.69 € | 10 | 12 Days | 0~100 | 4 | M | M5×0.8 | ||
10.80 € | 10 | 12 Days | 0~120 | 4 | M | M5×0.8 | ||
11.17 € | 10 | 5 Days | 0~100 | 6 | R | 1/8 | ||
9.76 € | 10 | 12 Days | 0~120 | 6 | R | 1/8 | ||
10.96 € | 10 | 12 Days | 0~120 | 6 | R | 1/4 | ||
12.62 € | 10 | 12 Days | 0~100 | 6 | R | 3/8 | ||
13.73 € | 10 | 12 Days | 0~120 | 6 | R | 3/8 | ||
12.68 € | 10 | 12 Days | 0~100 | 6 | M | M5×0.8 | ||
12.11 € | 10 | 12 Days | 0~120 | 6 | M | M5×0.8 | ||
12.70 € | 10 | 5 Days | 0~100 | 8 | R | 1/8 | ||
11.66 € | 10 | 12 Days | 0~120 | 8 | R | 1/8 | ||
13.34 € | 10 | 12 Days | 0~120 | 8 | R | 1/4 | ||
12.62 € | 10 | 12 Days | 0~100 | 8 | R | 3/8 | ||
13.94 € | 10 | 12 Days | 0~120 | 8 | R | 3/8 | ||
15.94 € | 10 | 5 Days | 0~100 | 10 | R | 1/4 | ||
14.61 € | 10 | 12 Days | 0~120 | 10 | R | 1/4 | ||
19.08 € | 10 | 12 Days | 0~100 | 10 | R | 3/8 | ||
14.30 € | 10 | 12 Days | 0~120 | 10 | R | 3/8 | ||
16.34 € | 10 | 12 Days | 0~100 | 10 | R | 1/2 | ||
18.21 € | 10 | 12 Days | 0~120 | 10 | R | 1/2 | ||
19.76 € | 10 | 12 Days | 0~120 | 12 | R | 3/8 | ||
18.57 € | 10 | 12 Days | 0~100 | 12 | R | 1/2 | ||
21.20 € | 10 | 12 Days | 0~120 | 12 | R | 1/2 |
Loading...
Type | Single-Action Coupling | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | Brass | Application | Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant | Screw Mounting, Direction | Elbow |
Elbows | Universal elbow |
Configure