Flange Type Ball Spline LF Type

Flange Type Ball Spline LF Type
Utilizes a flange to fixate the housing using a bolt, which makes assembly easy. Ideal for housings with small widths or where there are concerns of deformation associated with machining key grooves into the housing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LF50CL+[135-600/0.5]L
LF50CL+[135-600/0.5]L[H,​P]
LF50CL+[135-600/0.5]L[H,​P][K,​N]
LF50CL+[135-600/0.5]L[K,​N]
2LF50CL+[135-600/0.5]L
2LF50CL+[135-600/0.5]L[H,​P]
2LF50CL+[135-600/0.5]L[H,​P][K,​N]
2LF50CL+[135-600/0.5]L[K,​N]
3LF50CL+[135-600/0.5]L
3LF50CL+[135-600/0.5]L[H,​P]
3LF50CL+[135-600/0.5]L[H,​P][K,​N]
3LF50CL+[135-600/0.5]L[K,​N]
4LF50CL+[135-600/0.5]L
4LF50CL+[135-600/0.5]L[H,​P]
4LF50CL+[135-600/0.5]L[H,​P][K,​N]
4LF50CL+[135-600/0.5]L[K,​N]
5LF50CL+[135-600/0.5]L
5LF50CL+[135-600/0.5]L[H,​P]
5LF50CL+[135-600/0.5]L[H,​P][K,​N]
5LF50CL+[135-600/0.5]L[K,​N]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Spline Shafts Shape Number of spline nuts per shaft
(pcs.)
Clearance sign Accuracy Symbol Spline shaft overall length L
(mm)
1 20 Days Solid1Light PreloadStandard Grade135 ~ 600
1 20 Days Solid1Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)1Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)1Light PreloadStandard Grade135 ~ 600
1 20 Days Solid2Light PreloadStandard Grade135 ~ 600
1 20 Days Solid2Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)2Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)2Light PreloadStandard Grade135 ~ 600
1 20 Days Solid3Light PreloadStandard Grade135 ~ 600
1 20 Days Solid3Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)3Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)3Light PreloadStandard Grade135 ~ 600
1 20 Days Solid4Light PreloadStandard Grade135 ~ 600
1 20 Days Solid4Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)4Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)4Light PreloadStandard Grade135 ~ 600
1 20 Days Solid5Light PreloadStandard Grade135 ~ 600
1 20 Days Solid5Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)5Light PreloadHigh Grade / Precision Grade135 ~ 600
1 20 Days Hollow (Thick) / Hollow (thin)5Light PreloadStandard Grade135 ~ 600

Loading...

  1. 1

Basic information

Nut type Flange Shape Shaft end shape (left) Standard Shaft end shape (right) Standard
Torque Medium Torque Nut length Standard Type Nut Overall Length L(mm) 125
Nut Outer Diameter D(φ) 80 Basic Load Rating C(N) 60900 Basic Load Rating Co(N) 94500
Allowable Torque(Nm) 842 The circulation type of balls Single

Tech Support