Manufacturer part number: NHS8T
Brand: THK
Price: 19.46 €
Delivery time: 5 Days
Main Body Material: [Steel] EN 1.1181 Equiv. (Chromate Treatment)
Connection screw M: M8
Connection screw direction: Right Screw
Allowable incline angle α or α1: 8 deg
Thread Pitch: 1.25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NHS8T
Part Number
|
---|
NHS8T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Connection screw M | Connection screw direction | Allowable incline angle α or α1 (deg) | Thread Pitch | |
---|---|---|---|---|---|---|---|---|---|---|
19.46 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M8 | Right Screw | 8 | 1.25 |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Standard | Connection screw shape | Female Thread |
---|---|---|---|---|---|
The material of a ball | EN 1.3505 Equiv. | Liner Material | Self-lubricating Synthetic Resin | Operating Temperature Range(°C) | -20::80 |
Lubricating Method | Oil-Free |
This page is Rod End, Female Threaded Type (Oil Free) NHS-T Type, part number NHS8T.
You can find the detail information about specifications and dimensions on part number NHS8T.
Configure
Basic Attributes
Type
Main Body Material
Connection screw M
Connection screw direction
Allowable incline angle α or α1(deg)
Thread Pitch
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NHS10TL |
NHS12T |
NHS12TL |
NHS14T |
NHS14TL |
NHS8TL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Connection screw M | Connection screw direction | Allowable incline angle α or α1 (deg) | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|
17.92 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M10 | Left Screw | 8 | 1.5 | |
20.95 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M12 | Right Screw | 8 | 1.75 | |
18.92 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M12 | Left Screw | 8 | 1.75 | |
24.36 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M14 | Right Screw | 10 | 2 | |
25.09 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M14 | Left Screw | 10 | 2 | |
15.57 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.1181 Equiv. (Chromate Treatment) | M8 | Left Screw | 8 | 1.25 |