Manufacturer part number: LUDFS-52-3-BL
Brand: NABEYA BI-TECH
Price: 15.52 €
Delivery time: 9 Days
Mounting Section Type: Female Thread
Rotating Radius R: 26 mm
Mounting Section Diameter M: 3
Mounting Section Length L: 7 mm
Max. Tightening Force: 950 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LUDFS-52-3-BL
Part Number
|
---|
LUDFS-52-3-BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|---|
15.52 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 3 | 7 | 950 | BL (Dark Gray+Blue) |
Loading...
Application | Clamp | Type Clamp | Clamping Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Double Arm | Main Body Material | Nylon 6 | Main Body Surface Treatment | N/A |
Mounting Section Material | Stainless Steel (EN 1.4305 Equiv.) | Mounting Section Surface Treatment | N/A |
This page is Plastic Clamp Lever_LUDMS / LUDFS, part number LUDFS-52-3-BL.
You can find the detail information about specifications and dimensions on part number LUDFS-52-3-BL.
Configure
Basic Attributes
Type
Mounting Section Type
Rotating Radius R(mm)
Mounting Section Diameter M
Mounting Section Length L(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LUDFS-52-3-BK |
LUDFS-52-3-OR |
LUDFS-52-3-SG |
LUDFS-52-3-YW |
LUDFS-52-4-BK |
LUDFS-52-4-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|
15.52 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 3 | 7 | 950 | BK (Dark Gray + Matte Black) | |
15.52 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 3 | 7 | 950 | OR(Dark Gray+Orange) | |
15.52 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 3 | 7 | 950 | SG(Dark Grey+Silver Gray) | |
15.52 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 3 | 7 | 950 | YW(Dark Gray + Yellow) | |
15.53 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 4 | 9 | 1700 | BK (Dark Gray + Matte Black) | |
15.53 € | 1 | Available | 9 Days | 10 | Female Thread | 26 | 4 | 9 | 1700 | BL (Dark Gray+Blue) |