Manufacturer part number: LECFS-3-BK
Brand: NABEYA BI-TECH
Price: 13.87 €
Delivery time: 9 Days
Mounting Section Type: Female Thread
Mounting Section Diameter M: 3
Mounting Section Length L: 7 mm
Max. Tightening Force: 950 N
Main Body Color: BK (Matte black)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LECFS-3-BK
Part Number
|
---|
LECFS-3-BK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color | |
---|---|---|---|---|---|---|---|---|---|---|
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 950 | BK (Matte black) |
Loading...
Application | Clamp | Type Clamp | Clamping Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Rotating Radius R(mm) | 30 |
Main Body Material | Nylon 6 | Main Body Surface Treatment | N/A | Mounting Section Material | Stainless Steel (EN 1.4305 Equiv.) |
Mounting Section Surface Treatment | N/A | Adjustment screw for gap | N/A |
This page is Mini Plastic Clamp Lever_LECMS / LECFS, part number LECFS-3-BK.
You can find the detail information about specifications and dimensions on part number LECFS-3-BK.
Configure
Basic Attributes
Type
Mounting Section Type
Mounting Section Diameter M
Mounting Section Length L(mm)
Main Body Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LECFS-3-OR |
LECFS-3-SG |
LECFS-3-SK |
LECFS-3-YW |
LECFS-4-BK |
LECFS-4-OR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Mounting Section Diameter M | Mounting Section Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 950 | OR(Orange) | |
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 950 | SG(Silver Gray) | |
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 950 | SK (Matte Transparent) | |
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 3 | 7 | 950 | YW (Yellow) | |
13.87 € | 1 | 9 Days | 10 | Female Thread | 4 | 9 | 1700 | BK (Matte black) | ||
13.87 € | 1 | Available | 9 Days | 10 | Female Thread | 4 | 9 | 1700 | OR(Orange) |