Wrench for Button Bolts (with Pins) with Hex Holes_SRH

Wrench for Button Bolts (with Pins) with Hex Holes_SRH
  • Volume Discount
Wrench for attaching and removing button bolts (SRHS) with hex holes.

[Features]
· Button bolt with pin in center of hex hole.
· Cannot be attached or removed using normal tools.
· For dismantling, theft, and tamper proof applications for facilities and equipment.
· Use the dedicated SRH wrench for attaching and removing.
· The thread length can be cut to specifications.
· Material and finish: SUS304

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRH-2
SRH-2.5
SRH-3
SRH-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Size (Nominal/Inch) Wrench Flats Nominal Dimension of Applicable Hexagon Bolt and Hexagon Nut

23.25 €

1 Available 6 Days 323

23.26 €

1 Available 6 Days 42.54

23.28 €

1 Available 6 Days 535

23.33 €

1 Available 6 Days 646

Loading...

  1. 1

Basic information

Material Stainless Steel (EN 1.4301 Equiv.) Surface Treatment NA Sales Unit Low Quantity

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360