Foot Jack FAS Type (FAS12045-80)

Foot Jack FAS Type FAS12045-80
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: FAS12045-80

Brand: NABEYA

Price: 28.85

Delivery time: 6 Days


Technical Data:

Adjusting Bolt Shape Type: Standard

Thread Material: -

Thread Surface Treatment: [Zinc Plating] Zinc Plating

Bottom Rubber Material: -

Base width: 79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FAS12045-80

Part Number
FAS12045-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Thread Nominal M
(mm)

28.85 €

1 Available 6 Days Standard-[Zinc Plating] Zinc Plating-7954512

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle NA
Body Material Zinc Diecast Main Body Surface Treatment Powder Coating Main Body Height(mm) 18
Adjustment Bolt-shaped Swing Mechanism Available

This page is Foot Jack FAS Type, part number FAS12045-80.
You can find the detail information about specifications and dimensions on part number FAS12045-80.

Variation of this product

Part Number
FAS08040-100SP
FAS08040-120
FAS08040-120P
FAS12045-80P
FAS12045-80S
FAS12045-80SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Thread Nominal M
(mm)

46.86 €

1 Available 6 Days With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA[Nitrile Rubber] NBR994408

44.30 €

1 Available 6 Days Standard-[Zinc Plating] Zinc Plating-1194408

53.36 €

1 Available 6 Days With Bottom Rubber-[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR1194408

33.16 €

1 Available 6 Days With Bottom Rubber-[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR7954512

35.90 €

1 Available 6 Days Standard[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA-7954512

39.98 €

1 Available 6 Days With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA[Nitrile Rubber] NBR7954512

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360