Foot Jack FPK Type (FPK12150-80)

Foot Jack FPK Type FPK12150-80
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: FPK12150-80

Brand: NABEYA

Price: 17.66

Delivery time: 6 Days


Technical Data:

Adjusting Bolt Shape Type: Standard

Thread Material: -

Thread Surface Treatment: [Zinc Plating] Zinc Plating

Bottom Rubber Material: -

Base width: 79 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPK12150-80

Part Number
FPK12150-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Thread Nominal M
(mm)

17.66 €

1 Available 6 Days Standard-[Zinc Plating] Zinc Plating-79515012

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Swivel Angle θ(deg) 30 Height Adjusting Handle NA
Body Material Reinforced Placental Main Body Surface Treatment NA Main Body Height(mm) 18
Adjustment Bolt-shaped Swing Mechanism Available

This page is Foot Jack FPK Type, part number FPK12150-80.
You can find the detail information about specifications and dimensions on part number FPK12150-80.

Variation of this product

Part Number
FPK08040-100SP
FPK08040-120
FPK08040-120P
FPK12150-80P
FPK12150-80S
FPK12150-80SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjusting Bolt Shape Type Thread Material Thread Surface Treatment Bottom Rubber Material Base width
(mm)
Load Resistance
(kN)
Thread Length
(mm)
Thread Nominal M
(mm)

27.90 €

1 Available 6 Days With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA[Nitrile Rubber] NBR984408

16.78 €

1 Available 6 Days Standard-[Zinc Plating] Zinc Plating-1184408

25.71 €

1 Available 6 Days With Bottom Rubber-[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR1184408

21.74 €

1 Available 6 Days With Bottom Rubber-[Zinc Plating] Zinc Plating[Nitrile Rubber] NBR79515012

26.86 €

1 Available 6 Days Standard[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA-79515012

30.94 €

1 Available 6 Days With Bottom Rubber[Stainless Steel] Stainless Steel (EN 1.4301 Equiv.)NA[Nitrile Rubber] NBR79515012

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360