Anti-Vibration Wedge Mount, PKD (Bolt Through Type)

Anti-Vibration Wedge Mount, PKD (Bolt Through Type)
[Features]
· A type for fixing machinery and bases.
· A vibration-proof wedge mount that features a precise leveling mechanism, a large adjustment stroke, and a vibration-proof function.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PKD1-0
PKD2-0
PKD3-0
PKD3-72-0
PKD4-0
PKD5-0
PKD6-0
PKD7-0
PKD8-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Resistance
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Height
(mm)

359.53 €

1 7 Days 155611511556

485.31 €

1 7 Days 255815015058

675.49 €

1 7 Days 475720020057

776.05 €

1 7 Days 478120020081

902.10 €

1 7 Days 587920025079

1,664.47 €

1 7 Days 977925033079

2,831.83 €

1 7 Days 1428030040080

4,096.74 €

1 7 Days 2368040050080

7,727.55 €

1 7 Days 355154500600154

Loading...

  1. 1

Basic information

Type Precision Mechanical Type Main Body Surface Treatment Paint Bottom Rubber Material NBR
Properties Oil Resistance / Chemical Resistance / Heat-Resistance / Performance of Vibration Proofing

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360