Wheel, Nylon Wheel (S-50N)

Wheel, Nylon Wheel S-50N
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: S-50N

Brand: YUEI CASTER

Price: 3.21

Delivery time: 10 Days


Technical Data:

Wheel Material: [Nylon] Nylon

Wheel O.D.: 50 mm

Wheel Width: 28 mm

Hole Diameter: 8.2 mm

Hub Width: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-50N

Part Number
S-50N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Wheel Material Allowable Load
(daN)

3.21 €

1 Available 10 Days [Nylon] Nylon50288.230None[Resin] Nylon60

Loading...

  1. 1

Basic information

Wheel Type Integrated

This page is Wheel, Nylon Wheel, part number S-50N.
You can find the detail information about specifications and dimensions on part number S-50N.

Variation of this product

Part Number
L-38N
L-50N
L-65N
S-65N
S-75N
T-100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Wheel Material Allowable Load
(daN)

1.58 €

1 Available Same day

Stock

[Nylon] Nylon38166.220None[Resin] Nylon28

2.04 €

1 10 Days [Nylon] Nylon50216.224None[Resin] Nylon40

2.20 €

1 Available Same day

Stock

[Nylon] Nylon65216.224None[Resin] Nylon40

3.70 €

1 Available 5 Days [Nylon] Nylon65258.230None[Resin] Nylon70

4.37 €

1 5 Days [Nylon] Nylon75258.230None[Resin] Nylon80

9.55 €

1 5 Days [Nylon] Nylon1003212.242None-100

Tech Support