Plain bearing bushes with flange / plastic (iglidur) / PFM (PFM-0405-04)

Plain bearing bushes with flange / plastic (iglidur) / PFM PFM-0405-04
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PFM-0405-04

Brand: IGUS

Price: 3.68

Delivery time: Same day


Technical Data:

Type: Flanged Type

Environment: Standard / Foreign Object Resistant

Inner Diameter d1: 4 mm

O.D. d2: 5.5 mm

Overall Length b1: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFM-0405-04

iglidur® P-flange bearing (Form F):Related Image

Part Number
PFM-0405-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Max. Allowable Velocity V
(m/s)
Recommended Housing Hole Tolerance Thickness t
(mm)
Flange Outer Diameter d3
(mm)

3.68 €

1.95 €

1 Available Same day

Stock

-Flanged TypeStandard / Foreign Object Resistant45.540.3 to 1.01--9.5

Loading...

  1. 1

Basic information

Resin Group High Performance Polymer Group Maximum Allowable PV Value(N/mm²·m/s) 0.39 Max. Allowable Surface Pressure P(N/mm2) 50
Lubrication Condition Unlubricated

This page is Plain bearing bushes with flange / plastic (iglidur) / PFM, part number PFM-0405-04.
You can find the detail information about specifications and dimensions on part number PFM-0405-04.

Variation of this product

Part Number
PFM-0506-03
PFM-0507-05
PFM-0608-04
PFM-0608-06
PFM-0608-08
PFM-0709-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Max. Allowable Velocity V
(m/s)
Recommended Housing Hole Tolerance Thickness t
(mm)
Flange Outer Diameter d3
(mm)

3.94 €

1 Available 14 Days 10----------

3.98 €

1 Available 2 Days -Flanged TypeStandard / Foreign Object Resistant5750.3 to 1.01--11

4.02 €

1 Available 14 Days -Flanged TypeStandard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater6840.3 to 1.01H7112

4.02 €

1 Available 14 Days 10-Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater686-4H71-

4.04 €

1 Available 14 Days 10-Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater688-4H71-

4.02 €

1 Available 14 Days 10----------

Tech Support