Manufacturer part number: 200X50TULB-N
Brand: TOUHOKU SHARYO
Price: 205.14 €
Delivery time: 9 Days
Wheel Material: [Urethane] Urethane (With Nylon Bushing)
Wheel O.D.: 200 mm
Wheel Width: 50 mm
Hole Diameter: 25.5 mm
Hub Width: 65 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200X50TULB-N
Part Number
|
---|
200X50TULB-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
205.14 € | 1 | 9 Days | [Urethane] Urethane (With Nylon Bushing) | 200 | 50 | 25.5 | 65 | 650 | 75 |
Loading...
Wheel Type | Outer Ring + Wheel | Bearing | None |
---|
This page is Wheel for Ductile Castors, for Marinas, Urethane Wheel (Gun Metal Bush Included, with Nipple / Nylon Bush Included) TULB-H/TULB-N, part number 200X50TULB-N.
You can find the detail information about specifications and dimensions on part number 200X50TULB-N.
Configure
Basic Attributes
Type
Wheel Material
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Allowable Load(kg)
Diameter of Hub B2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
200X65TULB-H |
200X65TULB-N |
200X75TULB-H |
200X75TULB-N |
250X65TULB-H |
250X65TULB-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Material | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Allowable Load (kg) | Diameter of Hub B2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
239.32 € | 1 | 9 Days | [Urethane] Urethane (With Gunmetal Bush, with Nipple) | 200 | 65 | 25 | 76 | 720 | 75 | ||
228.83 € | 1 | 9 Days | [Urethane] Urethane (With Nylon Bushing) | 200 | 65 | 25.5 | 76 | 720 | 75 | ||
267.99 € | 1 | 9 Days | [Urethane] Urethane (With Gunmetal Bush, with Nipple) | 200 | 75 | 25 | 90 | 880 | 75 | ||
256.11 € | 1 | 9 Days | [Urethane] Urethane (With Nylon Bushing) | 200 | 75 | 25.5 | 90 | 880 | 75 | ||
333.76 € | 1 | 9 Days | [Urethane] Urethane (With Gunmetal Bush, with Nipple) | 250 | 65 | 30 | 76 | 900 | 76 | ||
319.09 € | 1 | 9 Days | [Urethane] Urethane (With Nylon Bushing) | 250 | 65 | 30.5 | 76 | 900 | 76 |