Manufacturer part number: S-150NB
Brand: TOSEI SHARYO
Price: 27.31 €
Delivery time: 8 Days
Wheel O.D.: 150 mm
Wheel Width: 38 mm
Hole Diameter: 12.2 mm
Hub Width: 55 mm
Bearing: Available
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S-150NB
Wheel Type | Integrated | Wheel Material | Nylon |
---|
This page is Wheel for Dedicated Castors S Series, Nylon Wheel for Medium-Light Loads S-N / S-NB (GOLD Castors), part number S-150NB.
You can find the detail information about specifications and dimensions on part number S-150NB.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Bearing
Allowable Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S-100N |
S-100NB |
S-125NB |
S-65N |
S-75N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Bearing | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
7.07 € | 1 | 8 Days | 100 | 32 | 12.3 | 44 | None | 120 | ||
16.71 € | 1 | 8 Days | 100 | 32 | 12.2 | 45 | Available | 120 | ||
23.90 € | 1 | 8 Days | 125 | 38 | 12.2 | 55 | Available | 150 | ||
3.29 € | 1 | 8 Days | 65 | 25 | 8.2 | 30 | None | 70 | ||
3.98 € | 1 | 8 Days | 75 | 25 | 8.2 | 30 | None | 80 |