Manufacturer part number: A10227-0121
Brand: AKAGI
Price: 16.25 €
Delivery time: 13 Days
Main fit tube(or application tube)outside diameter: 300 to Less Than 400 mm
Size: φ325
Compatible Pipe Outer Diameter: 328 mm
Hanging Turnbuckle and Bolt and Nut Materials: Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10227-0121
Part Number
|
---|
A10227-0121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main fit tube(or application tube)outside diameter (mm) | Size | Compatible Pipe Outer Diameter (mm) | Hanging Turnbuckle and Bolt and Nut Materials | |
---|---|---|---|---|---|---|---|---|
16.25 € | 1 | 13 Days | 300 to Less Than 400 | φ325 | 328 | Steel |
Loading...
Type | Hanging Band | Material | Stainless Steel (EN 1.4016 Equiv.) | Applicable Pipe Type | Spiral Duct Pipe |
---|---|---|---|---|---|
Surface Treatment | N/A | Number Contained In A Packet(piece) | 1 |
This page is Suspension Pipe Fittings with Stainless Steel SP Suspension Turnbuckle / with Stainless Steel SP Suspension Stainless Steel Turnbuckle, part number A10227-0121.
You can find the detail information about specifications and dimensions on part number A10227-0121.
Configure
Basic Attributes
Type
Main fit tube(or application tube)outside diameter(mm)
Size
Compatible Pipe Outer Diameter(mm)
Hanging Turnbuckle and Bolt and Nut Materials
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A10227-0047 |
A10227-0051 |
A10227-0066 |
A10227-0155 |
A10227-0160 |
A10230-0019 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main fit tube(or application tube)outside diameter (mm) | Size | Compatible Pipe Outer Diameter (mm) | Hanging Turnbuckle and Bolt and Nut Materials |
---|---|---|---|---|---|---|---|---|
6.06 € | 1 | Available | 5 Days | 100 to Less than 200 | φ150 | 153 | Steel | |
6.52 € | 1 | Available | 10 Days | 100 to Less than 200 | φ175 | 178 | Steel | |
7.22 € | 1 | Available | 5 Days | 200 to Less Than 300 | φ200 | 203 | Steel | |
18.27 € | 1 | 13 Days | 300 to Less Than 400 | φ375 | 378 | Steel | ||
20.63 € | 1 | 13 Days | 400 to Less Than 500 | φ400 | 403 | Steel | ||
11.28 € | 1 | 14 Days | 80 to Less Than 90 | φ75 | 80 | Stainless Steel (EN 1.4301 Equiv.) |