Manufacturer part number: A10205-0139
Brand: AKAGI
Price: 38.58 €
Delivery time: 8 Days
Main fit tube(or application tube)outside diameter: 100 to Less than 200 mm
Material: [Stainless Steel] Stainless Steel
Surface Treatment: N/A
Size: 150
Compatible Pipe Outer Diameter: 165 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10205-0139
Part Number
|
---|
A10205-0139 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
38.58 € | 1 | 8 Days | 100 to Less than 200 | [Stainless Steel] Stainless Steel | N/A | 150 | 165 |
Loading...
Type | Hanging Band | Applicable Pipe Type | VP Tube | Number Contained In A Packet(piece) | 1 |
---|
This page is Hanging Piping Fixtures - with VP Hanging Tongue (Electro-Zinc Plating/ Stainless Steel), part number A10205-0139.
You can find the detail information about specifications and dimensions on part number A10205-0139.
Configure
Basic Attributes
Type
Main fit tube(or application tube)outside diameter(mm)
Material
Surface Treatment
Size
Compatible Pipe Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A10158-0048 |
A10158-0086 |
A10158-0103 |
A10205-0143 |
A10205-0158 |
A10205-0209 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main fit tube(or application tube)outside diameter (mm) | Material | Surface Treatment | Size | Compatible Pipe Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
2.11 € | 1 | Available | 12 Days | 30 to Less Than 40 | Steel | [Zinc Plating] Electrogalvanizing | 25 | 32 | |
3.47 € | 1 | Available | 8 Days | 70 to Less Than 80 | Steel | [Zinc Plating] Electrogalvanizing | 65 | 76 | |
3.50 € | 1 | Available | 8 Days | 80 to Less Than 90 | Steel | [Zinc Plating] Electrogalvanizing | 75 | 89 | |
43.58 € | 1 | 8 Days | 200 to Less Than 300 | [Stainless Steel] Stainless Steel | N/A | 200 | 216 | ||
65.23 € | 1 | 13 Days | 200 to Less Than 300 | [Stainless Steel] Stainless Steel | N/A | 250 | 267 | ||
9.00 € | 1 | Available | 6 Days | 30 to Less Than 40 | [Stainless Steel] Stainless Steel | N/A | 30 | 38 |