Hanging Pipe Fitting for Hanging The Anti-Vibration Band (for SGP Tube) (A10172-0032)

Hanging Pipe Fitting for Hanging The Anti-Vibration Band (for SGP Tube) A10172-0032
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: A10172-0032

Brand: AKAGI

Price: 14.96

Delivery time: 9 Days


Technical Data:

Main fit tube(or application tube)outside diameter: 30 to Less Than 40 mm

Nominal Diameter (A): 25A

Nominal Diameter (B): 1

Compatible Pipe Outer Diameter: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A10172-0032

Part Number
A10172-0032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

14.96 €

1 9 Days 30 to Less Than 4025A134

Loading...

  1. 1

Basic information

Type Fittings for Vibration Proofing Material Steel Applicable Pipe Type SGP Pipe
Surface Treatment Electrogalvanizing Number Contained In A Packet(piece) 1

This page is Hanging Pipe Fitting for Hanging The Anti-Vibration Band (for SGP Tube), part number A10172-0032.
You can find the detail information about specifications and dimensions on part number A10172-0032.

Variation of this product

Part Number
A10172-0013
A10172-0028
A10172-0047
A10172-0051
A10172-0066
A10172-0085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

12.61 €

1 9 Days 20 to Less Than 3015A1/221.7

12.71 €

1 9 Days 20 to Less Than 3020A3/427.2

13.93 €

1 12 Days 40 to Less Than 5032A1 1/442.7

14.80 €

1 12 Days 40 to Less Than 5040A1 1/248.6

9.26 €

1 Available Same day

Stock

60 to Less Than 7050A260.5

14.14 €

1 Available 8 Days 70 to Less Than 8065A2 1/276.3

Tech Support