Forged Wing Screws Class 1【1-500 Pieces Per Package】 (HANWGT-SUS-M6-10)

Forged Wing Screws Class 1 HANWGT-SUS-M6-10
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: HANWGT-SUS-M6-10

Brand: SUNCO

Price: 10.80

Delivery time: 6 Days


Technical Data:

Screw Nominal (M): 6

Length L (mm): 10 mm

Material: -

Surface Treatment: [Not Provided] N/A

Pitch: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HANWGT-SUS-M6-10

Part Number
HANWGT-SUS-M6-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Application Nominal Dimensions

10.80 €

1 Available 6 Days 10610-[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Standard-

Loading...

  1. 1

Basic information

Detailed Shape Butterfly Mounting Hole Shape N/A Tip Shape Flat End
Thread Type Metric Coarse Basic Shape Hand tightening bolt

This page is Forged Wing Screws Class 1, part number HANWGT-SUS-M6-10.
You can find the detail information about specifications and dimensions on part number HANWGT-SUS-M6-10.

Variation of this product

Part Number
HANWGT-316L-M12-35
HANWGT-316L-M12-40
HANWGT-316L-M5-10
HANWGT-SUS-M6-12
HANWGT-SUS-M6-15
HANWGT-SUS-M6-20
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Application Nominal Dimensions

874.00 €

30 Pieces Per Package

1 pack 6 Days 101235-[Not Provided] N/A1.75StandardBox/PackageStandard-

1,124.34 €

30 Pieces Per Package

1 pack 6 Days 101240-[Not Provided] N/A1.75StandardBox/PackageStandard-

12.42 €

1 Available 6 Days 10510-[Not Provided] N/A0.8StandardLow Quantity (can be purchased from one)Standard-

10.97 €

1 Available 6 Days 10612-[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Standard-

11.19 €

1 Available 6 Days 10615-[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Standard-

11.47 €

1 Available 6 Days 10620-[Not Provided] N/A1StandardLow Quantity (can be purchased from one)Standard-

Tech Support