Manufacturer part number: WSTK-PATB-M6
Brand: SUNCO
Price: 1.97 €
Delivery time: 6 Days
Surface Treatment: Painting / Coating
I.D. d: 5.5 mm
Thread Nominal (M): 6
Thickness t: 1 mm
Surface Treatment (Details): Black Paint
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSTK-PATB-M6
Part Number
|
---|
WSTK-PATB-M6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Surface Treatment | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Surface Treatment (Details) | |
---|---|---|---|---|---|---|---|---|---|---|
1.97 € | 1 | Available | 6 Days | 10 | Painting / Coating | 5.5 | 6 | 1 | Black Paint |
Loading...
Type (Application) | Special Configurations | Type | Washer set | Material | Resin |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Material, Resin | PA (Nylon 6) |
This page is Nylon Set Washer Combination Use, part number WSTK-PATB-M6.
You can find the detail information about specifications and dimensions on part number WSTK-PATB-M6.
Configure
Basic Attributes
Type
Surface Treatment
I.D. d(mm)
Thread Nominal (M)
Thickness t(mm)
Surface Treatment (Details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSTK-PA-M4 |
WSTK-PA-M5 |
WSTK-PA-M6 |
WSTK-PA-M8 |
WSTK-PATB-M3 |
WSTK-PATB-M8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Surface Treatment | I.D. d (mm) | Thread Nominal (M) | Thickness t (mm) | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
1.78 € | 1 | Available | 6 Days | 10 | NA | 3.65 | 4 | 0.8 | NA | |
0.15 € | 1 | Available |
Same day
Stock | 10 | NA | 4.6 | 5 | 0.8 | NA | |
1.71 € | 1 | Available | 6 Days | 10 | NA | 5.5 | 6 | 1 | NA | |
2.07 € | 1 | Available | 6 Days | 10 | NA | 7.6 | 8 | 1.6 | NA | |
1.92 € | 1 | Available | 6 Days | 10 | Painting / Coating | 2.8 | 3 | 0.5 | Black Paint | |
0.12 € | 1 | Available |
Same day
Stock | 10 | Painting / Coating | 7.6 | 8 | 1.6 | Black Paint |