Manufacturer part number: UKB7002PE-A
Brand: UKB(KASHIMA KAGAKU)
Price: 43.87 €
Delivery time: 14 Days
I.D. D: 15 φ
Outer Diameter D: 32 φ
Width: 9 mm
The material of a ball: Ceramic
Details about Outer Ring, Inner Ring, Retainer Material: UHMWPE (Ultra High-Molecular-Weight Polyethylene)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UKB7002PE-A
Part Number
|
---|
UKB7002PE-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. D (φ) | Outer Diameter D (φ) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
43.87 € | 1 | Available | 14 Days | 10 | 15 | 32 | 9 | Ceramic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Al2O3 / Alumina | PE |
Loading...
Raceway Shape | Angular Contact Ball (Single Row) | Outer Ring, Inner Ring, Retainer Material | Resin | Shield material and shape | Single Shielded |
---|---|---|---|---|---|
Outer Race Type | Flat | Specifications/Environment | Water-Resistant / Non-Magnetic | Load Direction | Radial / Axial |
Size Standard | Metric System | Angular Contact Shape | Single Row | Shape | Angular Contact Shape |
This page is Hybrid angular contact ball bearing / single row / UKB (KASHIMA KAGAKU), part number UKB7002PE-A.
You can find the detail information about specifications and dimensions on part number UKB7002PE-A.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width(mm)
The material of a ball
Details about Outer Ring, Inner Ring, Retainer Material
Details of ball material
Nominal Sign (Features, please refer to the catalog)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UKB7000PE-S |
UKB7000PE-S6 |
UKB7000PK-A |
UKB7002PE-G |
UKB7002PE-PP |
UKB7002PE-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. D (φ) | Outer Diameter D (φ) | Width (mm) | The material of a ball | Details about Outer Ring, Inner Ring, Retainer Material | Details of ball material | Nominal Sign (Features, please refer to the catalog) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.39 € | 1 | Available | 14 Days | 10 | 10 | 26 | 8 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Stainless Steel (EN 1.4301 Equiv.) | PE | |
27.58 € | 1 | Available | 14 Days | 10 | 10 | 26 | 8 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Stainless Steel (EN 1.4401 Equiv.) | PE | |
67.04 € | 1 | Available | 14 Days | 10 | 10 | 26 | 8 | Ceramic | PEEK (Polyetheretherketone) | Al2O3 / Alumina | PK | |
41.52 € | 1 | Available | 14 Days | 10 | 15 | 32 | 9 | Glass | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Soda-lime glass | PE | |
35.90 € | 1 | Available | 14 Days | 10 | 15 | 32 | 9 | Plastic | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | PP (Polypropylene) | PE | |
34.62 € | 1 | Available | 14 Days | 10 | 15 | 32 | 9 | Stainless Steel | UHMWPE (Ultra High-Molecular-Weight Polyethylene) | Stainless Steel (EN 1.4301 Equiv.) | PE |