Manufacturer part number: SP-3X6
Brand: HIMENO PRECISION
Price: 1.63 €
Delivery time: 6 Days
Nominal Dia.: 3
Length: 6
O.D. (Max.): 3.25 mm
Outer Dia. (Min.): 3.15 mm
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SP-3X6
Part Number
|
---|
SP-3X6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Dia. | Length | O.D. (Max.) (mm) | Outer Dia. (Min.) (mm) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 1 | Available | 6 Days | 10 | 3 | 6 | 3.25 | 3.15 | Low Quantity (can be purchased from one) |
Loading...
Shape | Spring Pin | Material | Steel | Shaft Dia. Tolerance | Positive Tolerance |
---|---|---|---|---|---|
Shaft End Shape | Standard | Properties | Light Load | Surface Treatment | No |
This page is Spring Pin Straight Type, part number SP-3X6.
You can find the detail information about specifications and dimensions on part number SP-3X6.
Configure
Basic Attributes
Type
Nominal Dia.
Length
O.D. (Max.)(mm)
Outer Dia. (Min.)(mm)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SP-10X45 |
SP-10X50 |
SP-10X60 |
SP-3X8 |
SP-4X10 |
SP-4X12 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal Dia. | Length | O.D. (Max.) (mm) | Outer Dia. (Min.) (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
49.08 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 45 | 10.6 | 10.3 | Box/package | ||
0.90 € | 1 | Available | 7 Days | 10 | 10 | 50 | 10.6 | 10.3 | Low Quantity (can be purchased from one) | ||
2.44 € | 1 | Available | 6 Days | 10 | 10 | 60 | 10.6 | 10.3 | Low Quantity (can be purchased from one) | ||
25.90 € | 1,000 Pieces Per Package | 1 pack | 13 Days | 10 | 3 | 8 | 3.25 | 3.15 | Box/package | ||
40.87 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 10 | 4.4 | 4.2 | Box/package | ||
40.87 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 10 | 4 | 12 | 4.4 | 4.2 | Box/package |