LA Coupling, LA Type, Male Adapter, AP (LA-AP-1/2B-N-C)

LA Coupling, LA Type, Male Adapter, AP LA-AP-1/2B-N-C

Product Details:

Manufacturer part number: LA-AP-1/2B-N-C

Brand: RIKEN

Price: 16.34

Delivery time: 12 Days


Technical Data:

Nominal A 1: 15

Nominal B 1: 1/2

Material of Applicable Pipe: Steel Pipe / PVC Pipe

Applicable Pipe O.D. 1: 21.7 mm

Thread Nominal: 1/2B(15A)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LA-AP-1/2B-N-C

Part Number
LA-AP-1/2B-N-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Thread Nominal Surface Treatment Operating Temperature Range
(°C)

16.34 €

1 12 Days 151/2Steel Pipe / PVC Pipe21.71/2B(15A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

Loading...

  1. 1

Basic information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type R
Max. Operating Pressure(MPa) 1.0 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

This page is LA Coupling, LA Type, Male Adapter, AP, part number LA-AP-1/2B-N-C.
You can find the detail information about specifications and dimensions on part number LA-AP-1/2B-N-C.

Variation of this product

Part Number
LA-AP-1/2B-N-W
LA-AP-11/2B-N-C
LA-AP-11/2B-N-W
LA-AP-11/4B-N-C
LA-AP-11/4B-N-W
LA-AP-1B-N-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Thread Nominal Surface Treatment Operating Temperature Range
(°C)

8.47 €

1 12 Days 151/2PVC Pipe / Steel Pipe21.71/2B(15A)White Products (Zinc Plated)(The End-W)-10~60

48.29 €

1 12 Days 401 1/2PVC Pipe / Steel Pipe48.61 1/2B(40A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

20.12 €

1 12 Days 401 1/2PVC Pipe / Steel Pipe48.61 1/2B(40A)White Products (Zinc Plated)(The End-W)-10~60

37.50 €

1 12 Days 321 1/4Steel Pipe42.71 1/4B(32A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

15.61 €

1 12 Days 321 1/4Steel Pipe42.71 1/4B(32A)White Products (Zinc Plated)(The End-W)-10~60

29.77 €

1 12 Days 251Steel Pipe341B(25A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

Tech Support