Welded Type Pipe Fitting, 90° Elbow (Short) (FSGP-90E-S-2B-B)

Welded Type Pipe Fitting, 90° Elbow (Short) FSGP-90E-S-2B-B
  • Volume Discount

Product Details:

Manufacturer part number: FSGP-90E-S-2B-B

Brand: AWAJI MATERIA

Price: 15.70

Delivery time: 6 Days


Technical Data:

Material: [Steel] FSGP

Surface Treatment: NA

Nominal Thickness: -

Nominal Dia.: 2B

Distance to the end face from the center: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSGP-90E-S-2B-B

Part Number
FSGP-90E-S-2B-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Surface Treatment Nominal Thickness Nominal Dia. Distance to the end face from the center
(mm)
Outside Shape D
(φ mm)

15.70 €

1 6 Days [Steel] FSGPNA-2B50.860.5

Loading...

  1. 1

Basic information

Type Butt Welding Type Fitting Shape Elbow Applicable Fluid Water / Air / Vapor / Gas / Oil
Specifications Short Elbow Angle(°) 90

This page is Welded Type Pipe Fitting, 90° Elbow (Short), part number FSGP-90E-S-2B-B.
You can find the detail information about specifications and dimensions on part number FSGP-90E-S-2B-B.

Variation of this product

Part Number
FSGP-90E-S-1-1/4B-W
FSGP-90E-S-10B-B
FSGP-90E-S-10B-W
FSGP-90E-S-2B-W
FSGP-90E-S-3B-B
FSGP-90E-S-3B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Surface Treatment Nominal Thickness Nominal Dia. Distance to the end face from the center
(mm)
Outside Shape D
(φ mm)

13.69 €

1 8 Days [Steel] FSGPZinc Plating-1 1/4B31.842.7

436.12 €

1 8 Days [Steel] FSGPNA-10B254267.4

392.94 €

1 8 Days [Steel] FSGPZinc Plating-10B254267.4

18.61 €

1 8 Days [Steel] FSGPZinc Plating-2B50.860.5

30.42 €

1 7 Days [Steel] FSGPNA-3B76.289.1

36.49 €

1 7 Days [Steel] FSGPZinc Plating-3B76.289.1

Tech Support