Manufacturer part number: 3-5128
Brand: MAGNA
Price: 3.95 €
Delivery time: 6 Days
Attraction Froce (Range): 20.1~30.0 N
Attraction Force (Specific): 29.42 N
Width W: 15.5 mm
Length L: 28.5 mm
Height h: 4.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3-5128
Part Number
|
---|
3-5128 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width W (mm) | Length L (mm) | Height h (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
3.95 € | 1 | Available | 6 Days | 10 | 20.1~30.0 | 29.42 | 15.5 | 28.5 | 4.5 |
Loading...
Shape | Square | Magnet Type (Material) | Ferrite Magnet | Type | Square (Special Type) |
---|
This page is Cap Magnet Square Type (Special Type), part number 3-5128.
You can find the detail information about specifications and dimensions on part number 3-5128.
Configure
Basic Attributes
Type
Attraction Froce (Range)(N)
Attraction Force (Specific)(N)
Width W(mm)
Length L(mm)
Height h(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3-5143.5 |
3-5145LP |
3-5150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Attraction Froce (Range) (N) | Attraction Force (Specific) (N) | Width W (mm) | Length L (mm) | Height h (mm) |
---|---|---|---|---|---|---|---|---|---|---|
6.17 € | 1 | 9 Days | 10 | 50.1~60.0 | 53.94 | 30.1 | 43.5 | 7 | ||
3.95 € | 1 | Available | 9 Days | 10 | 100.1~ | 73.55 | 30 | 45 | 7 | |
8.13 € | 1 | Available | 6 Days | 10 | 100.1~ | 137.29 | 27 | 50 | 12 |