Samarium-Cobalt Magnet Round Type (2-1032)

Samarium-Cobalt Magnet  Round Type 2-1032
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 2-1032

Brand: MAGNA

Price: 5.64

Delivery time: Same day


Technical Data:

Attraction Froce (Range): Up to 10.0 N

Attraction Force (Specific): 1.18 N

Outer Diameter OD: 3 mm

Thickness H: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-1032

Part Number
2-1032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter OD
(mm)
Thickness H
(mm)

5.64 €

1.80 €

1 Available Same day

Stock

10Up to 10.01.1832

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-cobalt Magnets Type Round

This page is Samarium-Cobalt Magnet Round Type, part number 2-1032.
You can find the detail information about specifications and dimensions on part number 2-1032.

Variation of this product

Part Number
2-10108
2-10111.5
2-1012.51.5
2-1033
2-1034
2-1040.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter OD
(mm)
Thickness H
(mm)

12.71 €

1 Available 6 Days 1010.1 to 20.018.63108

6.80 €

1 Available 9 Days 10Up to 10.07.85111.5

8.13 €

1 Available Same day

Stock

10Up to 10.08.1412.51.5

5.01 €

1 Available Same day

Stock

10Up to 10.01.4733

3.67 €

1 Available 9 Days 10Up to 10.01.7734

4.17 €

1 Available 9 Days 10Up to 10.00.9840.8

Tech Support